Skip to content Skip to navigation menu

Crossflow Filter Holders

The family of Sartorius crossflow filter holders features the latest advances in crossflow design for full flexibility. This unique design within the Sartocon® family provides you with predictable performance from process volumes down to scaling studies or in daily lab work.

   

Choose your product

Products (9)

Sartocon® Slice Holder
Sartocon® Slice Holder
Item no.: 17521---001

Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 300 ml to 100 l and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1–0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

Sartoflow® 20, 1.4435, F/R38/P26, DIN
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
38 mm
Permeate
26 mm
Sartoflow® 20, 1.4435/F/R38, 4/P23, 7/ISO
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm
Sartoflow® 20, 1.4435/F/R35, 7/P23/JIS-G
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
35.7 mm
Permeate
23 mm
Sartoflow® 20, 1.4435, F/R 38,4 / P 23,7/ISO
Brand
Sartoflow® 20
Type
Stainless steel holder
Feed / Retentate
38.4 mm
Permeate
23.7 mm