Sartobind® Rapid A Mini 10 mL

Sartobind® Mini 10 mL capsules are used for first scale up trials and preclinical production. These product sizes close the gap between the Nano and the 75 mL size.

Catalog No.: 
96R-PA19D4R11

*Custom/bulk order quotes are provided within 72 hours of request.

Sartobind® Rapid A makes disposable “plug and play” a reality. A unique one-batch, one-membrane approach reduces bioburden risk and lowers CoGs compared to resin-based processes. Rapid cycling translates to >10 times higher productivity and linear scalability from PD to commercial scale.

  • Eliminate the Burden of Column Handling and Consumable Reuse
  • Reduce the High Cost of Bulk Resin
  • Accelerate Speed to Clinic
  • Adopt a Fully Proven Scalable Solution From PD to Commercial Scale
  • Cut Risk of Bioburden
  • Increase Productivity

Applications

  • Application
    Capture

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connectors
    Luer female

Dimensions

  • Bed Height
    4 mm
  • Dimensions
    70 x 54.5 mm

Materials of Construction

  • Housing Material
    Polypropylene (PP)

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    3-5 MV/min (load, elution), 5-10 MV/min ( equilibration, wash)
  • pH Stability
    pH 2 – 14 (short term), pH 3 – 13 (long term)

Physicochemical Information

  • Bed Volume
    10 mL
  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Protein A
  • Reference Protein
    Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    ≥ 30 mg/mL
  • Void Volume
    32 mL

Product Information

  • Brand
    Sartobind® Rapid A
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Affinity
  • Pack Size
    1
  • What you receive
    • 1 capsule
    • 1 operating instruction
    • 1 certificate
Sartobind® Adapter UNF 10-32 female to Luer male

Adapter UNF 10-32 female to Luer male for Sartobind®Material: natural PEEK

Ready to Buy?