Choose your product
Process Chromatography (7)
Added to Shopping Cart
Item no.
99IEXS42GC-----V
Bed Height
0.8 mm
Ligand
Sulfonic acid
Type
Membrane adsorber (96-well plate)
Pore Size
3 – 5 µm
Item no.
99HICP42GC-----V
Bed Height
0.8 mm
Ligand
Phenyl
Type
Membrane adsorber (96-well plate)
Pore Size
3 – 5 µm
Item no.
99R-PA19GC-----V
Dimensions
128 × 85.5 × 25 mm
Bed Height
0.7 mm
Membrane Adsorber Format
96-Well Plates
Maximum Operating Pressure
35 kPa
Item no.
93IEXQ42DB-12--V
Bed Height
4 mm
Pore Size
3 - 5 µm
Maximum Operating Pressure
0.6 MPa
Membrane Area
75 cm²
Item no.
99STPA42GC-----V
Bed Height
0.8 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber (96-well plate)
Pore Size
3 – 5 µm
Item no.
99IEXQ42GC-----V
Bed Height
0.8 mm
Ligand
Quaternary ammonium
Type
Membrane adsorber (96-well plate)
Pore Size
3 – 5 µm