Choose your product

Process Chromatography (2)

CIMac™ SO3 0.1 mL Analytical Column (1.3 µm)
Item no.
110.6157-1.3
Ligand
SO3 (strong cation exchanger, sulfate)
Brand
CIMac™
Flow Rate
0.2 – 3 mL/min | 1 – 15 cm/min | 2 – 30 CV/min
Length
4.95 mm
Sartobind® D A4 Sheet
Item no.
94IEXD42-001
Ligand
Diethylamine
Brand
Sartobind®
Dimensions
21 cm × 29.7 cm
Membrane Material
Stabilized reinforced cellulose
Ready to Buy?