Choose your product
Process Chromatography (56)
Added to Shopping Cart
Item no.
911.5114-2
GMP Compliance
Yes
Brand
CIMmultus®
Ligand
DEAE (Weak anion exchanger, diethylamino)
Inner Diameter
15 mm
Item no.
914.5114-2
GMP Compliance
Yes
Brand
CIMmultus®
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
Item no.
101.0014-2
GMP Compliance
Yes
Brand
CIMmultus®
Inner Diameter
65 mm
Flow Rate
200–1600 mL/min | 30–245 cm/h | 0.25–2 CV/min
Item no.
911.5113-6
GMP Compliance
Yes
Brand
CIMmultus®
Ligand
QA (strong anion exchanger, quaternary amine)
Inner Diameter
15 mm
Item no.
914.1218-2
GMP Compliance
Yes
Brand
CIMmultus®
Inner Diameter
15 mm
Flow Rate
20–200 mL/min | 30–300 cm/h | 0.5–5 CV/min
Item no.
911.1218-2
GMP Compliance
Yes
Brand
CIMmultus®
Ligand
Oligo dT18 coupled to CDI-activated matrix, C6 Linker
Inner Diameter
15 mm
Item no.
931.1219-2
GMP Compliance
Yes
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Channel Size
2 µm
Item no.
924.1219-2
GMP Compliance
Yes
Inner Diameter
65 mm
Flow Rate
100–800 mL/min | 30–245 cm/h | 0.25–2 CV/min
Channel Size
2 µm
Item no.
911.6157-6
GMP Compliance
Yes
Brand
CIMmultus®
Ligand
SO3 (strong cation exchanger, sulfonate)
Inner Diameter
15 mm
Item no.
931.1218-2
GMP Compliance
Yes
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Channel Size
2 µm
Item no.
931.5114-6
GMP Compliance
Yes
Inner Diameter
255 mm
Flow Rate
1000–16000 mL/min | 15–270 cm/h | 0.15–2 CV/min
Channel Size
6 µm
Item no.
101.0015-2
GMP Compliance
Yes
Brand
CIMmultus®
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Item no.
101.0019-2
GMP Compliance
Yes
Brand
CIMmultus®
Inner Diameter
255 mm
Flow Rate
500–4000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Item no.
931.8136-2
GMP Compliance
Yes
Inner Diameter
255 mm
Flow Rate
1000–8000 mL/min | 15–135 cm/h | 0.15–1 CV/min
Channel Size
2 µm