Choose your product

Narrow your results

Filter by product attributes

Process Chromatography (343)

Resolute® RCC MU; Capture with Bubble trap CE
Item no.
MCSCEB46AAK
Brand
Resolute®
Power Requirements
230V | 50 Hz | 2 kW
Line Voltage
AC
Capacity
5 to 150 L/h (83 to 2500 mL/min)
Resolute® RCC MU; Flow Through CE
Item no.
MCSCEB4NNAK
Brand
Resolute®
Power Requirements
230V | 50 Hz | 2 kW
Line Voltage
AC
Capacity
5 to 150 L/h (83 to 2500 mL/min)
Resolute® RCC MU; Capture UL
Item no.
MCSULB46NAK
Brand
Resolute®
Power Requirements
208Y 120V | 60 Hz | 2 kW
Line Voltage
AC
Capacity
5 to 150 L/h (83 to 2500 mL/min)
Resolute® RCC MU; Capture with Bubble trap UL
Item no.
MCSULB46AAK
Brand
Resolute®
Power Requirements
208Y 120V | 60 Hz | 2 kW
Line Voltage
AC
Capacity
5 to 150 L/h (83 to 2500 mL/min)
Resolute® RCC MU; Capture CE
Item no.
MCSCEB46NAK
Brand
Resolute®
Power Requirements
230V | 50 Hz | 2 kW
Line Voltage
AC
Capacity
5 to 150 L/h (83 to 2500 mL/min)
Resolute® RCC MU; Flow Through UL
Item no.
MCSULB4NNAK
Brand
Resolute®
Power Requirements
208Y 120V | 60 Hz | 2 kW
Line Voltage
AC
Capacity
5 to 150 L/h (83 to 2500 mL/min)
Hipersep® Prochrom 80 Preparative HPLC Chromatography Columns

From development to commercial phase

Hipersep® Prochrom columns have been designed to run for decades without any loss of performance. This performance consistency over time is enabled by Dynamic Axial Compression (DAC) technology.Our columns are engineered for ease of cleaning and maintenance operations while maximizing operator safety.Well-known for its longevity and reliability, some colunms installed in production plants in the 1980s are still operating today.

  • Efficiency & Scalability: A complete range from lab to industrial scale
  • Fast & Safe packing and unpacking: Packing in 15 to 30 min maximum
  • High standards of design