Skip to content Skip to navigation menu

Sartobind STIC® PA

Sartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.

   

Choose your product

Narrow your results

Filter by product attributes

Products (14)

Sartobind STIC® Mini 10 mL, mini TC
Sartobind STIC® Mini 10 mL, mini TC
Item no.: 96STPA42D4RFF--A
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® Mini 10 mL, Luer
Sartobind STIC® Mini 10 mL, Luer
Item no.: 96STPA42D4R11--A
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® Mini 10 mL, hose barb
Sartobind STIC® Mini 10 mL, hose barb
Item no.: 96STPA42D4ROO--A
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA Nano 1 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 600 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 400 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind® Selection Kit Pico
Sartobind® Selection Kit Pico
Item no.: 92MU0142DD-11
Brand
Sartobind® pico
Bed Height
4 mm
Ligand
Quaternary ammonium, Sulfonic acid, Primary amine (PA), Sulfonic acid, Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA Pico 0.08 mL
Sartobind STIC® PA Pico 0.08 mL
Item no.: 92STPA42DD-11--D
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 75 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA 200 mL, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC® PA  Jumbo 2.5 L, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Sartobind STIC PA® 96-Well Plates
Sartobind STIC PA® 96-Well Plates
Item no.: 99STPA42GC-----V
Brand
Sartobind® STIC PA
Bed Height
0.8 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber (96-well plate)
Sartobind STIC PA® 96-Well Plates
Sartobind STIC PA® 96-Well Plates
Item no.: 99STPA42GC-----D
Brand
Sartobind® STIC PA
Bed Height
0.8 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber (96-well plate)
Sartobind STIC® PA Cassette 0.8 L, 4 mm bed height
Brand
Sartobind® STIC PA
Bed Height
4 mm
Ligand
Primary amine (PA)
Type
Membrane adsorber
Results per page: | |

Sartobind STIC® PA removes contaminants at high salt. Salt-tolerant interaction chromatography (STIC) with PA ligand is based on anion-exchange chromatography (AEX) principles. AEX is the established method for removing process-derived contaminants such as host-cell proteins (HCP), DNA, endotoxins, and adventitious and endogenous viruses. It is performed during the downstream processing of monoclonal antibodies (mAbs) in flow-through mode. The process is driven by throughput and not by mass, and thus membrane chromatography (MC) is advantageous over columns for contaminant removal, as membranes run up to two orders of magnitude higher flow rates. Membranes are easy to operate and can be disposed of after one use, just like filters, to save on validation cost.

Applications:

Current mAb downstream processes consist of at least one initial capture and one AEX chromatography step. The limitation of AEX steps is often that the Q chemistry requires low-salt conditions. In processes with cation exchange (CEX) as the second chromatography step, the CEX pool needs to be diluted to conductivities of 4-7 mS/cm to reestablish binding conditions for the following AEX step. The Sartobind STIC PA membrane is composed of cross-linked, regenerated macro-porous cellulose. The primary amine ligand is attached to the matrix at approximately six-fold higher ligand density than that of Q membrane. Both the free amine and the high ligand density were crucial for developing its high salt tolerance.

Benefits:

The Sartobind STIC® adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.

  • No dilution of CEX pools necessary
  • Host cell proteins up to 10kg/l (product load/liter membrane)
  • Viruses >4 log
  • DNA at up to 1.5 M NaCl
  • Endotoxins >4 log

Easy to use:

  • Plug and play devices from 0.08 ml to 1.6 L
  • Can be used like a filter
  • Flow rate up to 30 bed volumes/min
  • Disposable after one use

Application Note

Host cell protein removal with Sartobind STIC® PA pico — Performance of salt tolerant anion exchanger in a miniaturized capsule format
en 684.1 kB
High Throughput Screening Using Membrane Chromatography
en 791.7 kB
Host Cell Protein Removal - A Comparison Between Sartobind STIC® PA and Sartobind® Q
en 282.0 kB
Scale up With Sartobind STIC® PA Pico - Miniaturized Scalable Format for Process Developers
en 482.1 kB
Using the Sartobind® pico — Optimizing Steps for using micro-scale membrane adsorbers on liquid chromatography systems
en 1.5 MB
Effect of Phosphate on Binding to Sartobind STIC® PA
en 611.3 kB
DNA Binding On Sartobind STIC® PA Compared to Sartobind® Q - Salt Tolerant Membrane Chromatography
en 599.0 kB
Endotoxin Removal - Ion Exchange Chromatography With Sartobind® Membrane Adsorbers
en 359.9 kB

Datasheet

Sartobind® 96-Well Plates - High Throughput Screening With IEX and HIC Membrane Chromatography
en 376.4 kB
Sartobind® pico 0.08 mL — Membrane chromatography tool for process development
en 231.9 kB
Sartobind STIC® PA, 4 mm Bed Height
en 1.0 MB

Flyer

Sartobind® Selection guide
en 1.0 MB

User Manual

Directions for Use - Sartobind® 96-well plates — IEX (Q, S, STIC PA) and HIC (Phenyl) in 8-strips — For High Throughput Screening Based on Macroporous Membranes, 0.8 mm Bed Height
en 301.9 kB
Sartobind® pico 0.08 mL - Sartobind Q, S, STIC PA and Phenyl membrane adsorbers
en 680.6 kB

Customers Also Purchased

Virosart® HF Lab Module 5.0 cm²

Virosart® HF Lab Module 5.0 cm²

Learn More
Sartobind® Q Nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q Nano 1 mL, 4 mm bed height, 4 units

Learn More
Virosart® CPV Minisart

Virosart® CPV Minisart

Learn More
Sartobind® Phenyl Nano 3 mL

Sartobind® Phenyl Nano 3 mL

Learn More
Sartobind® S Nano 1 mL, 4 mm bed height

Sartobind® S Nano 1 mL, 4 mm bed height

Learn More
Sartobind® S 75 mL, 4 mm bed height

Sartobind® S 75 mL, 4 mm bed height

Learn More
Sartobind® Selection Kit Pico

Sartobind® Selection Kit Pico

Learn More
Sartobind® Phenyl 150 mL

Sartobind® Phenyl 150 mL

Learn More