Skip to content Skip to navigation menu

PPA HyperCel - Mixed-mode Chromatography Resin

PPA HyperCel is a mixed-mode resin with an aromatic ligand exhibiting stronger hydrophobicity and providing a different selectivity in protein purification.

   

Choose your product

Products (9)

PPA HyperCel, PRC Column 8 x 100, 5 mL Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Dimensions
8 x 100 mm
Bed Height
100 mm
Ligand
phenylpropylamine
PPA HyperCel, RoboColumn 200 µL, Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Dimensions
5 x 10 mm
Bed Height
10 mm
Ligand
phenylpropylamine
PPA HyperCel, RoboColumn 600 µL, Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Dimensions
5 x 30 mm
Bed Height
30 mm
Ligand
phenylpropylamine
PPA HyperCel, PRC Column 5 x 50, 1 mL Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Dimensions
5 x 50 mm
Bed Height
50 mm
Ligand
phenylpropylamine
PPA HyperCel - 5 L Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Ligand
phenylpropylamine
Resin Format
Bulk resin
Pack Volume
5 L
PPA HyperCel - 100 mL Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Ligand
phenylpropylamine
Resin Format
Bulk resin
Pack Volume
100 mL
PPA HyperCel - 1 L Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Ligand
phenylpropylamine
Resin Format
Bulk resin
Pack Volume
1 L
PPA HyperCel - 10 L Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Ligand
phenylpropylamine
Resin Format
Bulk resin
Pack Volume
10 L
PPA HyperCel - 25 mL Mixed-Mode Chromatography Resin
Brand
PPA HyperCel
Ligand
phenylpropylamine
Resin Format
Bulk resin
Pack Volume
25 mL
Results per page: | |

PPA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a “mixed-mode” mechanism, with a phenlypropylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. PPA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).

 

Features and Benefits

- High mechanical and chemical stability
- Suitable for large-scale chromatography in a biopharmaceutical environment
- Cross-linked cellulose base matrix


Applications

- Protein purification at low ionic strength by direct hydrophobic capture
- Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
- Orthogonal separation mechanism to ion exchange or HIC

 

Available Formats for PPA HyperCel

Pack SizeOrder Code
25 mL20260-025
100 mL20260-030
1 L20260-040
5 L20260-045
10 L20260-052

 

As pre-packed columns:

Pack SizeOrder Code
1 mL PRC Prepacked Column, 5 mm ID x 50 mmPRC05X050PPAHCEL
5 mL PRC Prepacked Column, 8 mm ID x 100 mmPRC08X100PPAHCEL
RoboColumn PPA HyperCel 200 μL, row of 8SR2PPA
RoboColumn PPA HyperCel 600 μL, row of 8SR6PPA

 

Datasheet

HEA and PPA HyperCel Resins Mixed-mode Chromatography for Protein Separation
en 825.8 kB