Skip to content Skip to navigation menu

HyperCel STAR AX - Ion Exchange Chromatography Resin

HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.

   

Choose your product

Products (1)

HyperCel STAR AX - 10 L Ion Exchange Chromatography Resin
Pack Volume
10 L
Brand
HyperCel STAR AX
Ligand
primary amine
Resin Format
Bulk resin

HyperCel STAR AX is an industry-scalable anion exchange chromatography resin designed for high productivity protein capture at moderate or higher salt conductivity (2 to 15 mS/cm), typical of undiluted biological feedstocks (e.g. mammalian cell culture supernatants, E. coli feedstock, plasma, etc.).

 

Features and Benefits

- High dynamic binding capacity (DBC) at short residence time (2 minutes or lower)
- Direct capture of protein from undiluted feedstock at moderate or high conductivity
- Excellent flow rate properties for fast feedstock processing
- Distinctive selectivity, consistent in a broad conductivity range (2 – 15 mS/cm)
- Enhanced process economics
- Manufactured at large scale and to meet the demands of commercial users and regulatory authorities

 

Applications

- Direct capture of recombinant proteins, mono- and poly-clonal antibodies, plasma derivatives
- Direct Capture of Albumin from Undiluted Plasma
- Early Removal of CHOPs before Protein A Capture of a Monoclonal Antibody (MAb)

 

Available Formats for HyperCel STAR AX               

Pack SizeOrder Code
25 mL20197-026
100 mL20197-032
1 L20197-046
5 L20197-058
10 L20197-064

As pre-packed columns:

Pack SizeOrder Code
PRC Column 5x50 HyperCel STAR AX, 1 mLPRCSTARAX1ML
PRC Column 8x100 HyperCel STAR AX, 5 mLPRCSTARAX5ML
RoboColumn HyperCel STAR AX 200µL SR2STARAX
RoboColumn HyperCel STAR AX 600µLSR6STARAX

 

Datasheet

HyperCel™ STAR AX Ion Exchange Resin Salt Tolerant Advanced Recovery Anion Exchange Chromatography Resin
en 665.3 kB