Skip to content Skip to navigation menu

SafetySpace™ Filter Tips

Safetyspace™ filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique Safetyspace™ between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

   

Choose your product

Products (2)

Filter Tip 0.1-10 µl, extended, single tray

$182.00

Length
46 mm
Volume
0.1 – 10 µL
SafetySpace™ Filter Tip, 0.1-10 µl, single tray

$165.00

Length
32 mm
Volume
0.1 – 10 µL

Safetyspace™ Filter Tips leave more space between the sample and the filter than conventional filter tips. This allows using any pipetting technique without the risk of the precious sample absorbing into the filter. In effect, this secures 100% sample recovery and thus greater accuracy.

The Safetyspace™ feature is particularly useful in:

  • pipetting foaming liquids such as buffers and proteins
  • pipetting solvents
  • multiple dispensing functions of electronic pipettes
  • reverse pipetting
  • any other application requiring extra space in the tip

The tips are made of virgin polypropylene and the filter of polyethylene without 'self-sealing' additives to avoid any interference with the sample and the results. The filter barrier helps protect against cross-contamination of the sample and/or the pipette and reduces the need for pipette maintenance. The filter tips are available in multiple volumes from 10 µl to 5000 µl and are packed in color coded single tray racks protected by an airtight wrapping. They are DNase, RNase, human DNA and endotoxin free certified and pre-sterilized.

The filter barrier and the certified purity makes the filter tips ideal for:

  • molecular biology
  • microbiology
  • cell culture applications
  • radioactive work

Sartorius offers a selection of pipette tips, extended and large volume tips, for special needs.

  • Filter tip with regular air gap
  • Extended length for better reach
  • Aerosol and liquid contamination prevention with filter barrier
  • Contamination free pipetting with DNase, RNase, human DNA and endotoxin free certified tips
  • E-beam pre-sterilized for sterile work

Application Note

Applic.Note Pipette Tips
en 1.1 MB

Brochure

High Quality Pipette Tips for Consistent and Reliable Results
en 3.4 MB
宣传手册:液体处理产品精简目录
zh 1.7 MB

Catalog

Sartorius Pipetting and Dispensing Products
en 14.0 MB

Datasheet

SafetySpace Filter Tips — Filter Tip to Protect from Contamination
en 1.1 MB

Customers Also Purchased

Picus® electronic pipette, 1-ch, 5-120 µl

Picus® electronic pipette, 1-ch, 5-120 µl

Learn More
mLINE® Mechanical Pipette / Eight Channel / 0.5-10 µl

mLINE® Mechanical Pipette / Eight Channel / 0.5-10 µl

Learn More
Picus® electronic pipette, 8-ch, 10-300 µl

Picus® electronic pipette, 8-ch, 10-300 µl

Learn More
Picus® electronic pipette, 12-ch, 50-1200 µl

Picus® electronic pipette, 12-ch, 50-1200 µl

Learn More
Optifit Tip, 10-1000 µl, refill pack

Optifit Tip, 10-1000 µl, refill pack

Learn More
mLINE® Pipette 5-pack 20, 100, 200, 1000 & 5000 µl

mLINE® Pipette 5-pack 20, 100, 200, 1000 & 5000 µl

Learn More
Optifit Tip Low Retention, 0.5-200 µl, refill tower

Optifit Tip Low Retention, 0.5-200 µl, refill tower

Learn More
SafetySpace™ Filter Tip Low Retention, 5-200 µl, single tray

SafetySpace™ Filter Tip Low Retention, 5-200 µl, single tray

Learn More
SafetySpace™ Filter Tip Low Retention, 50-1200 µl, single tray

SafetySpace™ Filter Tip Low Retention, 50-1200 µl, single tray

Learn More