Mline® Mechanical Pipettes
Choose your product
Products (3)
Sartorius' most advanced mechanical pipette family - the Mline® - offers excellent ergonomics, performance and safety in manual pipetting. It is particularly designed for repetitive and long-lasting pipetting in order to prevent work related hand, arm and shoulder disorders or Repetitive Strain Injury (RSI). Mline® is recommended by health and safety officers around the globe. It covers the full volume range of 0.1 µl to 10 ml and is available in single- and multichannel models.
- Excellent ergonomics to protect from injuries with the exceptionnally light pipetting and tip ejection forces
- High accuracy and precision, also in repetitive, long-lasting pipetting
- Minimised risk of contamination with Safe-Cone Filters and full autoclavability
- Increased safety with volume lock preventing accidental volume changes while pipetting
Brochure
Catalog
Datasheet
User Manual
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.