Skip to content Skip to navigation menu

Low Retention Pipette Tips

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

   

Choose your product

Products (16)

Optifit Tip Low Retention, 0.5-200 µl, single tray

$83.00

10 Pieces
Tip Type
Low retention tips, non-filtered
Volume
0.5 – 200 µL
Optifit Tip Low Retention, 10-1000 µl, single tray

$94.00

10 Pieces
Tip Type
Low retention tips, non-filtered
Volume
10 – 1,000 µL
SafetySpace™ Filter Tip Low Retention, 5-200 µl, single tray

$190.00

10 Pieces
Tip Type
Low retention tips, filtered
Volume
5 – 200 µl
SafetySpace™ Filter Tip Low Retention, 5-300 µl, single tray

$190.00

10 Pieces
Tip Type
Low retention tips, filtered
Volume
5 – 300 µL
Optifit Tip Low Retention, 0.1-10 µl, single tray

$88.00

10 Pieces
Tip Type
Low retention tips, non-filtered
Volume
0.1 – 10 µL

Sartorius Low Retention Tips have an extremely even and durable liquid-repellent surface for optimising the flow of the liquid while dispensing, for optimum sample recovery. Liquids with low surface tension, like detergents, slide easily off of the inner surface of the tip, leaving very little residue behind. This Low Retention feature is thus very useful in the following applications, where such viscous, detergent containing, liquids are often pipetted: PCR, real-time PCR, cloning, SDS-PAGE and other nucleic acid or protein analysis methods.

  • Ergonomic and light tip attachment and ejection secured by tip compatibility with the Optiload feature of Sartorius pipettes
  • Environment friendly materials used in tips, trays and racks are 100% recyclable or can be incinerated as energy waste
  • Less waste by reusing the fully autoclavable (121 ºC, 20 min) tip racks with refill or bulk tips
  • Easy matching with a suitable Sartorius pipette with colour coded tip trays
  • Improved tip identification and traceability by informative rack labels indicating tip volume, product number, lot number and purity level

Application Note

Applic.Note Pipette Tips
en 1.1 MB
低吸附吸头
zh 647.2 kB
Ponteiras de baixa retenção — Nota de aplicação #01 — Comparação de desempenho de ponteiras de pipeta de baixa retenção de vários fabricantes
pt 367.6 kB
Puntali a bassa ritenzione — Nota applicativa #01 — Confronto prestazionale tra Micropipette con puntali a bassa ritenzione di diversi produttori
it 353.5 kB
Low Retention Tips — Application Note #01 — Performance comparison of low retention pipette tips from various manufacturers
en 650.6 kB
Low Retention Tips — ザルトリウス スマートチップ (ローリテンション)
568.9 kB
Low Retention Tips 저잔류 팁
ko 537.6 kB
Puntas de baja retención — Nota de aplicación #01 — Comparación del rendimiento de las puntas de pipeta de baja retención de diferentes fabricantes
es 355.5 kB

Brochure

High Quality Pipette Tips for Consistent and Reliable Results
en 3.4 MB
Pointes Low Retention — Un écoulement optimal pour une récupération optimale
fr 956.0 kB
Наконечники Low Retention — Оптимальная работа с жидкостями для экономии образцов и реагентов
ru 722.4 kB
저잔류 팁 — 최상의 복원력을 위한 최적의 흐름
ko 1.1 MB
Low Retention Tips | ザルトリウス スマートチップ (ローリテンション) — 最高の回収率を得るための最高の液体フロー
1.1 MB
Low Retention-Spitzen — Optimale Flüssigkeitsabgabe - optimale Ausbeute
de 970.6 kB
Ponteiras de baixa retenção — Ótimo fluxo e ótima recuperação
pt 964.1 kB
Puntali a bassa ritenzione — Il flusso ottimale per un ottimo recupero
it 697.9 kB
低吸附吸头 — Optimum Flow for Optimum Recovery
zh 4.0 MB
Puntas de baja retención — Flujo óptimo para una recuperación óptima
es 963.5 kB

Datasheet

Low Retention Tips — Optifit Tips and SafetySpace Filter Tip
en 185.4 kB

Customers Also Purchased

Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
Mline Mechanical Pipette, 8 Channel

Mline Mechanical Pipette, 8 Channel

Learn More
Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
Picus® Electronic Pipette, 12 Channel

Picus® Electronic Pipette, 12 Channel

Learn More