Skip to content Skip to navigation menu

Proline® Plus Mechanical Pipettes

Proline® Plus mechanical pipette family is designed to offer comfort and quality for your everyday manual pipetting. It combines durable construction with ease and lightness of use, and is therefore a perfect choice for liquid-handling professionals and students alike. In addition, it has the widest pipette range, including fixed volume pipettes for when volumes need to be ready-set to avoid errors.

   

Choose your product

Products (3)

Proline® Plus mechanical pipette family is designed to offer comfort and quality for your every day manual pipetting. While it shares many of the excellent features of mLINE®, it has a personal design and a robust feel for heavier use. In addition, it has the widest pipette range, including fixed volume pipettes, for when volumes need to be ready-set to avoid errors. Proline® Plus pipettes are an excellent choice for both experienced laboratory professionals and students.

  • The widest range of pipettes for various users and applications
  • Ergonomic design with light pipetting forces, comfortable handle and finger support for reduced risk of strain injuries
  • Minimised risk of contamination with Safe-Cone Filters and full autoclavability
  • Highly durable with strengthened structure also for heavier use

Application Note

How to Select a Mechanical Pipette
en 165.2 kB
Applic.Note Pipette Tips
en 141.2 kB

Datasheet

Datasheet Service LPS Calibration ISO-17025-Pipette DE NL
en 480.0 kB
Datasheet Service LPS Calibration ISO-17025-Pipette DE NL
de 491.2 kB
Datasheet Service LPS Calibration ISO-8655-Pipette
de 388.9 kB
Datasheet Service LPS Calibration ISO-8655-Pipette
en 386.0 kB
Datasheet Service LPS Preventative Maintenance Pipette
en 428.6 kB
Datasheet Service LPS Preventative Maintenance Pipette
de 436.0 kB

Flyer

Pipette Essentials - Make Your Choice
en 543.9 kB

User Manual

Proline®Plus pipette
en 840.0 kB
Proline® Plus pipette
fr 875.9 kB
Proline® Plus pipette
de 844.4 kB
Proline® Plus pipette
es 904.2 kB
Proline®Plus pipette
ru 1.0 MB
Proline® Plus pipette
it 930.3 kB

Customers Also Purchased

SafetySpace® Filter Tip Low Retention, 5-300 µl, single tray

SafetySpace® Filter Tip Low Retention, 5-300 µl, single tray

Learn More
Mline Mechanical Pipette, 8 Channel

Mline Mechanical Pipette, 8 Channel

Learn More
Optifit Tip Low Retention, 0.5-200 µl, refill tower

Optifit Tip Low Retention, 0.5-200 µl, refill tower

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
mLINE® Pipette 3 1-pack 10, 200, 1000 & 8-ch 300 µl

mLINE® Pipette 3 1-pack 10, 200, 1000 & 8-ch 300 µl

Learn More
Proline® Plus 5-Pack

Proline® Plus 5-Pack

Learn More
Carousel Stand for 6 pipettes

Carousel Stand for 6 pipettes

Learn More