Skip to content Skip to navigation menu

High Precision OEM-Weigh Cells

High precision OEM-weigh cells with a resolution and a repeatability of up to 0.001 mg respectively ± 0.002 mg. All devices feature an automatic weighing system with force compensation technology and a load receptor with overload protection. The high precision OEM-weigh cells consist of two components. This allows for fast warm-up by separation of weighing system and electronics. Some models are specially designed for fast weighing processes such as dosing or pipette calibration.

Choose your product

Products (6)

Weighing Cell
Weighing Cell
Item no.:   WZA26-HC

$18,260.00

Readability
1 µg
Repeatability
≤± 1 µg
Weighing Cell
Weighing Cell
Item no.:   WZA614-NC

$11,870.00

Readability
0.1 mg
Repeatability
≤± 0.1 mg
Weighing Cell
Weighing Cell
Item no.:   WZA25-NC

$9,420.00

Readability
0.01 mg
Repeatability
≤± 0.02 mg
Dynamic Load Cell
Dynamic Load Cell
Item no.:   WZA224-ND

$5,140.00

Readability
0.1 mg
Repeatability
≤± 0.1 mg
Weighing Cell
Weighing Cell
Item no.:   WZV1.5SE

$18,835.00

Readability
0.01 mg
Repeatability
≤± 0.05 mg