Skip to content Skip to navigation menu

Basic OEM-Weigh Cells

Basic OEM-weigh cells feature an EMK or DMS System. The Basic series provides the essential weighing technologie components for the integration into your system. The advantages of the simple adaption and compact overall volume allow for cost-efficient and precise weighing. The basic weigh cells consist of two parts: the electromagnetic force compensation weighing system with a protective aluminium housing and the electronics mounted on a metal plate.

Choose your product

Products (2)

Component Weigh Unit
Component Weigh Unit
Item no.:   WZA224-L

$2,680.00

Maximum Weighing Capacity
220 g
Component Weigh Unit
Component Weigh Unit
Item no.:   WZA224-LC
Maximum Weighing Capacity
220 g