Choose your product

OEM and Diagnostic Membranes (7)

Basic OEM - Weigh Cell,  WZA224-L
Item no.
WZA224-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Preload
0 - 10 g
Basic OEM - Weigh Cell,   WZA54-L
Item no.
WZA54-L
Scale Interval
0.1 mg
Maximum Weighing Capacity
50 g
Repeatability
≤± 0.2 mg
Preload
5 g
Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC
Item no.
WZA224-LC
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Preload
0 - 10 g
Profi Line OEM Weigh Cell, WZA224-ND
Item no.
WZA224-ND
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Preload
0 - 70 g
Profi Line OEM Weigh Cell,  WZA224-NC
Item no.
WZA224-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Preload
0 - 70 g
High Resolution - OEM Weigh Cell,  WZA614-NC
Item no.
WZA614-NC
Scale Interval
0.1 mg
Maximum Weighing Capacity
610 g
Repeatability
≤± 0.1 mg
Preload
0 - 90 g
Profi Line OEM Weigh Cell,  WZA224-N
Item no.
WZA224-N
Scale Interval
0.1 mg
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Preload
0 - 70 g