Choose your product

OEM and Diagnostic Membranes (2)

Basic OEM - Weigh Cell, WZA523-L
Item no.
WZA523-L
Preload
0 - 30 g
Maximum Weighing Capacity
520 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
High Resolution - OEM Weigh Cell,  WZA614-NC
Item no.
WZA614-NC
Preload
0 - 90 g
Maximum Weighing Capacity
610 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg