Choose your product

OEM and Diagnostic Membranes (3)

Profi Line OEM Weigh Cell,   WZA1203-N
Item no.
WZA1203-N
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Explosion Protected Weigh Cell,   WZA623-NX
Item no.
WZA623-NX
Maximum Weighing Capacity
620 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Preload
600 ± 8 g
Profi Line OEM Weigh Cell,   WZA1203-NC
Item no.
WZA1203-NC
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg