Choose your product
Narrow your results
Most used filters
Filter by product attributes
OEM & Diagnostic Membranes (65)
Added to Shopping Cart
Item no.
WZA25-NC
Maximum Weighing Capacity
20 g
Preload
5 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg
Item no.
WZA8202-N
Maximum Weighing Capacity
8,200 g
Preload
0 - 1300 g
Repeatability
≤± 10 mg
Scale Interval
10 mg
Item no.
WZA1203-NC
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA245-NC
Maximum Weighing Capacity
240 g
Repeatability
≤± 10 µg
Scale Interval
10 µg
Item no.
WZA224-ND
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA224-N
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA26-HC
Maximum Weighing Capacity
20 g
Preload
12.5 g
Repeatability
≤± 1 µg
Scale Interval
1 µg
Item no.
WZA6202-NX
Maximum Weighing Capacity
6,200 g
Repeatability
≤± 0.01 g
Scale Interval
1 mg
Item no.
WZA224-NC
Maximum Weighing Capacity
220 g
Preload
0 - 70 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA16-LC
Maximum Weighing Capacity
10 g
Preload
12.5 g
Repeatability
≤± 3 µg
Scale Interval
1 µg
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Preload
0 - 10 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Item no.
WZA54-L
Maximum Weighing Capacity
50 g
Preload
5 g
Repeatability
≤± 0.2 mg
Scale Interval
0.1 mg
Item no.
WZA523-NC
Maximum Weighing Capacity
520 g
Preload
0 - 50 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA1203-N
Maximum Weighing Capacity
1,200 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Item no.
WZA215-LC
Maximum Weighing Capacity
210 g
Preload
13.5 ± 0.5 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg