Choose your product
Narrow your results
Filter by product attributes
OEM and Diagnostic Membranes (26)
Added to Shopping Cart

Item no.
2UNY2GW00600616G
Brand
Unisart®
Membrane Material
Cellulose nitrate (CN) on Glass
Pad Format
16 pad
Length
6 mm
Item no.
WZA54-L
Maximum Weighing Capacity
50 g
Repeatability
≤± 0.2 mg
Scale Interval
0.1 mg
Preload
5 g
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Preload
0 - 10 g
Item no.
WZA224-ND
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Preload
0 - 70 g
Item no.
WZA224-NC
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Preload
0 - 70 g
Item no.
WZA523-L
Maximum Weighing Capacity
520 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Preload
0 - 30 g
Item no.
WZA8202-L
Maximum Weighing Capacity
8,200 g
Repeatability
≤± 10 mg
Scale Interval
10 mg
Preload
0 - 350 g
Item no.
WZA8202-NC
Maximum Weighing Capacity
8,200 g
Repeatability
≤± 10 mg
Scale Interval
10 mg
Preload
0 - 1300 g
Item no.
WZA523-NC
Maximum Weighing Capacity
520 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Preload
0 - 50 g
Item no.
WZA215-LC
Maximum Weighing Capacity
210 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg
Preload
13.5 ± 0.5 g