Choose your product

Narrow your results

Filter by product attributes

OEM and Diagnostic Membranes (33)

Unisart® 3D slide
Item no.
2UNY2GW00600616G
Brand
Unisart®
Membrane Material
Cellulose nitrate (CN) on Glass
Length
6 mm
Pore Size
N/A

$872.04

Unisart® 3D slide
Item no.
2UNY2GW020020M2G
Brand
Unisart®
Membrane Material
Cellulose nitrate (CN) on Glass
Membrane
Unisart® 3D slide
Pad Format
2 pad
Unisart® 3D slide
Item no.
2UNY2GW051021M1G
Brand
Unisart®
Membrane Material
Cellulose nitrate (CN) on Glass
Membrane
Unisart® 3D slide
Pad Format
1 pad
Explosion Protected Weigh Cell,   WZA623-NX
Item no.
WZA623-NX
Maximum Weighing Capacity
620 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Preload
600 ± 8 g
Explosion Protected Weigh Cell,   WZA6202-NX
Item no.
WZA6202-NX
Maximum Weighing Capacity
6,200 g
Repeatability
≤± 0.01 g
Scale Interval
1 mg
Basic OEM - Weigh Cell with Internal Calibration, WZA215-LC
Item no.
WZA215-LC
Maximum Weighing Capacity
210 g
Repeatability
≤± 0.02 mg
Scale Interval
0.01 mg
Preload
13.5 ± 0.5 g
Basic OEM - Weigh Cell,  WZA224-L
Item no.
WZA224-L
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Preload
0 - 10 g
Basic OEM - Weigh Cell, WZA523-L
Item no.
WZA523-L
Maximum Weighing Capacity
520 g
Repeatability
≤± 1 mg
Scale Interval
1 mg
Preload
0 - 30 g
Basic OEM - Weigh Cell,   WZA54-L
Item no.
WZA54-L
Maximum Weighing Capacity
50 g
Repeatability
≤± 0.2 mg
Scale Interval
0.1 mg
Preload
5 g
Basic OEM - Weigh Cell with Internal Calibration, WZA224-LC
Item no.
WZA224-LC
Maximum Weighing Capacity
220 g
Repeatability
≤± 0.1 mg
Scale Interval
0.1 mg
Preload
0 - 10 g
Results per page: | |