Skip to content Skip to navigation menu

pHrodo® Zymosan Bioparticles® for Incucyte®

One vial of 1 mg sterile lyophilized solid sufficient for 100-200 live-cell imaging phagocytosis tests in 96-well format

Item no.:  4617

Price:  $430.00

 

pHrodo Bioparticles® for Incucyte® are sterile fluorogenic reagents ideally suited to a simple mix-and-read, real-time live cell quantification of phagocytosis. The unique pHrodo®-based system exploits the acidic environment of the phagosome to quantify phagocytosis. As pHrodo Bioparticles® for Incucyte® residing in the neutral extracellular solution (pH 7.4) are engulfed by phagocytes and enter the acidic phagosome (pH 4.5 – 5.5), a substantial increase in fluorescence is observed. Application of pHrodo Bioparticles® for Incucyte® to non-phagocytic cells yields little or no fluorescent signal. With the Incucyte® integrated analysis software background fluorescence is minimized. These fully sterilized reagents have been validated for use with the Incucyte® Live-Cell Analysis System and enable real-time evaluation of phagocytic regulation by pharmacological agents as well as genetic and environmental factors.

Datasheet

pHrodo®️ Bioparticles®️ for Incucyte®️ Product Guide
en 1.3 MB

Safety Datasheet

pHrodo® Red Zymosan Bioparticles® for Incucyte® Safety Data Sheet
en 100.2 kB

Applications

  • Application
    Phagocytosis
  • Assay Type
    Phagocytosis/Efferocytosis
  • Research Area
    Cell Function

Biological Information

  • Species +/- Isotype
    Zymosan

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5 configured with G/R

General Specifications

  • Color
    Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1