Skip to content Skip to navigation menu

pHrodo® Wash Buffer for Incucyte®

pHrodo® Wash Buffer for Incucyte®

Item no.:  4659

Price:  $45.00

 

The pHrodo® Wash Buffer for Incucyte® is used in conjunction with the pHrodo® Red (4649) or pHrodo® Orange (4766) Cell Labeling Kits for Incucyte® for phagocytosis assays. The pHrodo® Wash Buffer is used throughout the assay set up to wash cells.

Note: 100 mL of pHrodo® Wash Buffer for Incucyte® is included in purchase of the pHrodo® Cell Labeling for Incucyte® kits.

Applications

  • Application
    Phagocytosis
  • Assay Type
    Phagocytosis/Efferocytosis
  • Research Area
    Cell Function

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5

Product Information

  • Brand
    Incucyte®

Volumes

  • Volume
    500 mL
Safetyspace® Filtered Pipette Tips, Racked

$195.00

Safetyspace® filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique Safetyspace® between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

Safetyspace® Filtered Pipette Tips, Racked

$195.00

Safetyspace® filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique Safetyspace® between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

Customers Also Purchased

Tacta® Mechanical Pipette, Single Channel

Tacta® Mechanical Pipette, Single Channel

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
pHrodo® Cell Labeling Kit for Incucyte® Phagocytosis Assays

pHrodo® Cell Labeling Kit for Incucyte® Phagocytosis Assays

Learn More