pHrodo ® Labeling Buffer for Incucyte®
pHrodo® Labeling Buffer for Incucyte®
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $49.10
- Item No.:
- 4658
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
The pHrodo® Labeling Buffer for Incucyte® is used in conjunction with the pHrodo® Red (4649) or pHrodo® Orange (4766) Cell Labeling Kits for Incucyte® for phagocytosis assays. The pHrodo® Labeling Buffer is used during the cell labeling step of the assay set up.
Note: 100 mL of pHrodo® Labeling Buffer for Incucyte® is included in purchase of the pHrodo® Cell Labeling for Incucyte® kits.
Applications
-
ApplicationPhagocytosis
-
Assay TypePhagocytosis/Efferocytosis
-
Research AreaCell Function
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
-
Orange/NIR
- Green/Orange/NIR
-
Green/Red
Product Information
-
BrandIncucyte®
Volume
-
Volume500 mL
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material