Incucyte® rCortical Neurons
One cryopreserved vial of rat cortical neurons at a density of 2x106 cells/vial.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $397.00
- Item No.:
- 4753
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
Incucyte® rCortical Neurons are isolated from the cortex of Sprague Dawley Rats at day 18 of gestation and cryopreserved at 2,000,000 per vial. The ready-to-use vials are intended for use within the Incucyte® Live-Cell Analysis System in 96-well co-culture assays with Incucyte® rAstrocytes (Cat. No. 4586) for live-cell analysis of Incucyte® Neuronal Activity or Incucyte® Neurite Analysis.
Applications
-
Assay Type
-
Cell Health
-
Viability
- Neuronal Labeling
-
Cell Health
-
Research Area
-
Cell Function
- Cell Proliferation
-
Cell Function
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
-
Orange/NIR
- Green/Orange/NIR
-
Green/Red
Product Information
-
BrandIncucyte®
-
Pack Size1