Incucyte® Nuclight Neuro-2a Cells
One cryopreserved vial of Neuro-2a cells expressing Incucyte® Nuclight Lentivirus (nuclear-labeled fluorescent protein) at a density of 2x106 cells/vial.
Choose your Incucyte® Reagents and Kits
Each vial contains a stable population of 2 million Neuro-2a cells expressing the Incucyte® Nuclight Green or Red fluorescent protein restricted to the nucleus. Parental Neuro-2a cells were purchased from ATCC (Cat. No. CCl-131). Neuro-2a cells were transduced with the Incucyte® Nuclight Green Lentivirus (Cat. No. 4475; EF1α, puromycin) or Incucyte® Nuclight Green Lentivirus (Cat. No. 4476; EF1α, puromycin) at an MOI of 3 (TU/cell) in the presence of 8 µg/ml polybrene following the standard infection protocol. This resulted in ≥70% transduction efficiency. 48 hours post infection, the complete population of cells were grown for 3-5 days in complete growth media containing 1 µg/ml puromycin to select for cells expressing Incucyte® Nuclight Lentivirus. Incucyte® Nuclight Lentivirus expressing cells are maintained in complete media containing 0.5 µg/ml puromycin. Following selection, a panel of validation assays designed to evaluate the effects of nuclear label expression on functional cell biology was completed. These assays include comparisons of cell morphology, growth/proliferation, and migration between stable populations and the parent populations from which they were derived. In addition, all cells in our Incucyte® Nuclight catalog have been certified mycoplasma free by ATCC.
Safety Datasheet
Applications
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research AreaCell Proliferation
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1