Incucyte® Nuclight Mix HT-1080/A549 Cells
Choose your Incucyte® Reagents and Kits
Each vial contains a mixed stable population of 500,000 Incucyte® Nuclight Green HT-1080 cells (Cat. No. 4486) and 500,000 Incucyte® Nuclight Red A549 cells (Cat. No. 4491). Parental HT-1080 and A549 cells were purchased from ATCC (Cat. No. CCL-121 and Cat. No. CCL-185, respectively). HT-1080 and A549 cells were made individually using the Incucyte® Nuclight Green Lentivirus (Cat. No. 4475; EF1α, puromycin) and Incucyte® Nuclight Red Lentivirus (Cat. No. 4476; EF1α, puromycin), respectively, at an MOI of 3 (TU/cell) in the presence of 8 μg/mL polybrene following the standard infection protocol, resulting in a ≥70% transduction efficiency. Individual cell lines were mixed 1:1 to a total final concentration of 1 million cells/mL in 90% FBS and 10% DMSO. All individual cell lines in our catalog have been certified mycoplasma free by ATCC.
Safety Datasheet
Applications
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research AreaCell Proliferation
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
-
Optical ModuleGreen/Red
General Specifications
-
ColorGreen/Red
Product Information
-
BrandIncucyte®
-
Pack Size1