Skip to content Skip to navigation menu

Incucyte® Nuclight MCF-7 Cells

One cryopreserved vial of MCF-7 cells expressing Incucyte® Nuclight Lentivirus (nuclear-labeled fluorescent protein) at a density of 1x106 cells/vial.

Item no.:  4524

Price:  $7,180.00

 

Each vial contains a stable population of 1 million MCF-7 cells expressing the Incucyte® Nuclight Green or Red fluorescent protein restricted to the nucleus. Parental MCF-7 cells were purchased from ATCC (Cat. No. HTB-22). MCF-7 cells were transduced with the Incucyte® Nuclight Green Lentivirus (Cat. No. 4475; EF1α, puromycin) or Incucyte® Nuclight Green Lentivirus (Cat. No. 4476; EF1α, puromycin) at an MOI of 3 (TU/cell) in the presence of 8 µg/ml polybrene following the standard infection protocol. This resulted in ≥70% transduction efficiency. 48 hours post infection, the complete population of cells were grown for 3-5 days in complete growth media containing 1 µg/ml puromycin to select for cells expressing Incucyte® Nuclight Lentivirus. Incucyte® Nuclight Lentivirus expressing cells are maintained in complete media containing 0.5 µg/ml puromycin. Following selection, a panel of validation assays designed to evaluate the effects of nuclear label expression on functional cell biology was completed. These assays include comparisons of cell morphology, growth/proliferation, and migration between stable populations and the parent populations from which they were derived. In addition, all cells in our Incucyte® Nuclight catalog have been certified mycoplasma free by ATCC.

Safety Datasheet

Incucyte® Nuclight Red MCF-7 Cells Safety Data Sheet
en 145.6 kB

Applications

  • Assay Type
    • Cell Counting
    • Cell Health
    • Proliferation
    • Viability
    • Nuclear Labeling
  • Research Area
    Cell Proliferation

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5 configured with G/R

General Specifications

  • Color
    Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1