Incucyte® Neurolight Lentivirus (Synapsin)

Two vials (0.45 mL/vial) of Incucyte® Neurolight Lentivirus (synapsin promoter) suitable for transducing a variety of neuronal cell types in a 96-well format.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$637.00
Item No.: 
4807
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Incucyte® Neurolight Lentivirus Reagents are third generation HIV-based, VSV-G pseudotyped lentiviral particles to enable highly-efficient, yet non-disruptive labeling of primary or iPSC-derived neurons. Once integrated into cells of interest, a neuron-specific (synapsin) promoter drives stable, long-term expression of a red or orange fluorescent protein (mKate2 or TagRFP, respectively) in neuronal cell bodies and neurites. This enables the kinetic quantification of neurite length and branching over a period of several weeks, even in the presence of astrocytes and other non-neuronal cell types such as microglia. The Incucyte® Neurolight Red and Orange Lentivirus Reagents have been validated for use with the Incucyte® Live-Cell Analysis Systems for measurements of neurite outgrowth, maturation, and the disruption of neurite networks.

Applications

  • Assay Type
    • Cell Health  
    • Viability  
    • Neuronal Labeling  

Features

  • Device/Instrument Compatibility
    • SX1  
    • S3  
    • SX5  
  • Optical Module
    Green/Red  

General Specifications

  • Color
    Red  

Product Information

  • Brand
    Incucyte®  
  • Pack Size
    1