Incucyte® Cytolight Lentivirus (EF1a, Puro)
Choose your Incucyte® Reagents and Kits
Incucyte® Cytolight Lentivirus enables efficient, nonperturbing cytoplasmic labeling of living mammalian cells. Incucyte® Cytolight Lentivirus provides homogeneous expression of a cytoplasmic GFP (green fluorescent protein) or mKate2 (red fluorescent protein) in your choice of primary, immortalized, dividing, or non-dividing cells without altering cell function and with minimal toxicity. These reagents are ideal for generating stable cell populations or clones using puromycin selection. The Incucyte® Cytolight Lentivirus has been validated for use with the Incucyte® Live-Cell Analysis System.
Datasheet
Safety Datasheet
Applications
-
Application
-
Apoptosis
-
Cytotoxicity
-
Spheroid Cell Health
- Immune Cell Killing
-
Apoptosis
-
Assay TypeCytoplasmic Labeling
-
Research Area
-
Cell Proliferation
-
Cell Function
- Cell Health
-
Cell Proliferation
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
-
SX5
- SX5 configured with G/R
-
S3
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1