Skip to content Skip to navigation menu

Cell Membrane Integrity Dye (V/Blue) Kit

Cell Membrane Integrity Kit consists of a spectrally distinct proprietary dye that is taken up by cells with compromised membranes and excluded by healthy cells with intact membranes. This kit can be multiplexed with other Intellicyt reagents.

Item no.:  97057

Price:  $320.00

Availability:  For more information please log in

   

Key Benefits

  • Ability to measure cell viability and using the violet laser.
  • No wash protocol, just add and read for fast, easily automated workflow.
  • Multiplex with other Intellicyt kits like Cell Cycle for richer content.

Principle

The Cell Membrane Integrity dyes are fluorescent molecules that are cell impermeant. Healthy cells with intact cell membranes will exclude the dyes. Unhealthy cells with compromised membranes will allow entry of the dye into the intracellular space. Upon entry to the cell, the dye localizes to the nucleus and binds to DNA by intercalation.

Multiplex with other Intellicyt kits like Cell Cycle for richer content.

Biological Information

  • Target
    Human

General Specifications

  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    Cell Membrane Integrity Dye (V/Blue)

eShop Dynamic Attributes

  • Application
    Cell Viability
  • Pack Size
    5 x 384
  • Research Area
    Cell Health