Proof Line Weight Sets

Sartorius Proof Line weight sets are highquality working standards for everyday use.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (3)

  • Weight set
    Item no.
    YCS31-654-AC-00
    Nominal Mass Value
    1 g – 5 kg
    Accuracy Class acc. to OIML R111
    F2
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Weight set
    Item no.
    YCS31-653-AC-00
    Nominal Mass Value
    1 g – 5 kg
    Accuracy Class acc. to OIML R111
    F1
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • Weight set
    Item no.
    YCS31-652-AC-00
    Nominal Mass Value
    1 g – 5 kg
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    No
    Packaging
    in a plastic case
  • The weights of the Sartorius Proof Line weight sets* have the same features and properties as the individual weights of this series, along with the corresponding maximum permissible errors.