Safetyspace® Filter Tips
Utilize the innovative Safetyspace® Filter Tips designed to offer optimal protection for your work from cross-contamination of your samples and pipettes.
Top Features of Safetyspace® Filter Tips
- Unique safety space air gap for optimal protection
- Helps produce repeatable results
- Enables use of the full volume of the pipette when multidispensing and all other pipetting modes
Popular Applications for Safetyspace® Filter Tips
- Molecular Biology
- Cell Culture
- Microbiology
- PCR, real-time PCR and qPCR
- Pipetting, including any application requiring extra space in the tip
Item no.: 790011F
Price: $195.00
Choose your SafetySpace® Filter Tips
Safetyspace® Filter Tips leave more space between the sample and the filter than conventional filter tips, allowing the use of any pipetting technique without the risk of your precious sample absorbing in the filter. This ensures 100% sample recovery, greater accuracy and helps produce repeatable, reproducible results. These filter tips are certified free of DNase, RNase, human DNA and endotoxins.
Safetyspace® Filter Tip Composition
Safetyspace® Filter Tips are made of virgin polypropylene. The filter is made of pure polyethylene and does not include any self-sealing additives. Aerosol barrier, protection from contamination and certified purity make these filter tips ideal for applications in molecular biology, microbiology, cell cultivation and radioactive lab work.
Other Useful Applications
The Safetyspace® Filter Tips’ unique additional space between sample and filter makes them particularly useful in a variety of other applications. These filter tips are particularly useful in pipetting foaming liquids such as buffers and proteins, pipetting solvents, multiple dispensing functions of electronic pipettes, reverse pipetting and any other application requiring extra space in the tip.
Reduced Need for Maintenance
Not only does the air gap between sample and filter prevent liquid from touching and permeating the filter, but it also reduces the risk of contaminating the internal components of your pipettes. In other words, the air gap protects your pipette, prolongs its life and prolongs maintenance intervals.
Brochure
Catalog
Datasheet
Dimensions
-
Dimensions WxDxH430 × 135 × 125 mm
-
Length32 mm
-
Length Range32 mm
Features
-
Extended Length
-
No
-
Nein
-
No
-
No
-
Non
-
いいえ
-
Não
-
Нет
- 否
-
No
-
Wide Bore
-
No
-
Nein
-
No
-
No
-
Non
-
いいえ
-
Não
-
Нет
- 否
-
No
Product Information
-
BrandSafetySpace®
-
Pack Size960
-
PackagingSingle Tray
-
Tip TypeFiltered tips
Volumes
-
Volume10 µL