Skip to content Skip to navigation menu

Proline® Prospenser, 5-50 ml

Sartorius offers solutions for maxi-volume liquid handling by offering a range of pipetting aids and bottle-top dispensers.The pipetting aids, Midi PlusTM and Biofiller, offer a battery operated and a manual option for aspiration and dispense of larger volumes. The bottle-top dispensers, Proline® Prospenser, Prospenser and Biotrate, are dispensing the liquid directly from the supply bottle.

Item no.:  723048

   

The easy-to-use Prospenser bottle-top dispensers and Biotrate digital burette deliver trouble-free and reliable dispensing of liquids including strong acids, bases and solvents - directly from a supply bottle. All models are fitted with an anti-drip safety valve or a closure cap, a feature which guards against drips, when the bottle-top dispensers are not in use. A fine adjustment mechanism allows for even greater reproducibility for repeat dispensing.

Wide range of adapters included to fit most common bottle sizes.

  • Fully autoclavable at 121o C, 2 bar for 20 minutes
  • Accuracy of delivery within ±0,5% of maximum delivery
  • Chemically resistant fluid pathway

Performance specifications

Cat. No. Volume
(ml)
Increment
(ml)
Max volume
(ml)
Impr.
(%)
Inacc.
(%)
723045 0.5 - 5 0.1 5 0.1 0.5
723046 1 - 10 0.2 10 0.1 0.5
723047 2.5 - 25 0.5 25 0.1 0.5
723048 5 - 50 1.0 50 0.1 0.5

Brochure

Sartorius 液体处理产品
zh 11.6 MB
Gamme Sartorius – Liquid Handling
fr 11.4 MB
Prodotti Sartorius per la manipolazione dei liquidi
it 11.2 MB

Catalog

Sartorius Liquid Handling Products
en 10.3 MB

 

  • Dispenser Type
    Bottle-Top Dispensers
  • Type
    Bottle Top
  • Volume
    5 – 50 mL

Customers Also Purchased

SafetySpace® Filter Tip Low Retention, 0.5 - 20 µl, single tray

SafetySpace® Filter Tip Low Retention, 0.5 - 20 µl, single tray

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
Optifit Tip, 10-1000 µl, Refill Pack, Pre-sterilized

Optifit Tip, 10-1000 µl, Refill Pack, Pre-sterilized

Learn More
Midi Plus™ Pipetting Controller

Midi Plus™ Pipetting Controller

Learn More
Optifit Tip Low Retention, 0.5-200 µl, refill tower

Optifit Tip Low Retention, 0.5-200 µl, refill tower

Learn More
Mline® Mechanical Pipette, 8 Channel

Mline® Mechanical Pipette, 8 Channel

Learn More
Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More