Biotrate Digital Burette and Bottle-Top Dispensers

Biotrate is a premium digital burette equipped with sophisticated functions for easy titration. Biotrate offers high chemical resistance and it is a smart solution for titrating various liquids accurately and safely. Biotrate is easy and convenient to use due to its large and clear electronic display, smooth operating wheels, and 360° rotating dispensing head.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (3)

  • Biotrate 50 ml
    Piece
    1
    Item no.
    LH-723082
    Volume
    0 – 50 mL

    $1,470.00

  • Biotrate 20 ml
    Piece
    1
    Item no.
    LH-723081
    Volume
    0 – 20 mL

    $1,470.00

  • Biotrate 10 ml
    Piece
    1
    Item no.
    LH-723080
    Volume
    0 – 10 mL

    $1,470.00

  • Biotrate - Premium digital burette for convenient titration

    • Extremely high chemical resistance
    • Smooth and light to operate with soft touch operating wheels
    • Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
    • 360° rotating dispensing head
    • Universal connector at the back of the unit for drying tubes and filters
    • Easy to attach aspiration tube with a secure threaded connection
    • User replaceable valves
    • Supplied with UV-protected replacement window for light sensitive media protection
    • Long life CR2032 battery
    • Easy custom adjustment for various liquids
    • Wide range of accessories
    • Autoclavable liquid pathway
    • Wide range of adapters included to fit most common bottle sizes

    Product Information

    • Brand
      Biotrate