Skip to content Skip to navigation menu

Optifit Flexibulk Pipette Tips

Stock your inventory shelves with Optifit Tip Flexibulk from Sartorius. This convenient package is perfect for high-volume and budget-conscious laboratories that need a consistent supply of high-quality pipette tips.

Top Features of Optifit Tips

  • Designed to provide a perfect fit and a leak-proof seal with Sartorius pipettes
  • Produced in ISO-8 Cleanrooms and tested for common contaminants
  • Color-coded for easy identification
  • Lot tested for contaminants including RNase, DNase, endotoxins and human DNA

Popular Applications for Optifit Tips

  • Aseptic work
  • Reagent and solution preparation

Item numbers 790014, LH-B790204, LH-B790354, LH-B791004, LH-B791204 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

Item no.:  780300

Price:  $33.00

 

Our Optifit Tips are developed, manufactured and packaged according to stringent quality standards to provide the most reliable and high-quality tools possible. We comply with full ISO 9001 and ISO 13485 quality compliance regulations, utilize ISO-8 certified Cleanrooms and lot test our Optifit Tips for common contaminants like Dnase, Rnase, human DNA and endotoxins to ensure each Optifit Tip is in perfect condition for use.

Compatible with a Range of Pipettes

Optifit Tips are compatible with all Sartorius pipettes. When combined with Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes, Optifit Tips provide ergonomic enhancement as well as Optiload® and Optiject® capability.

Convenient Features Optimize Productivity

Optifit Tips support high productivity using intuitive and ergonomic designs. Smart color codes make identifying corresponding Sartorius pipettes quick and easy. Detailed labels on Optifit Tip racks allow researchers to conveniently track essential information like volume, product number, lot number and tip purity.

Environmentally Friendly

Optifit Tips, racks, and trays are 100% recyclable, providing an effective and environmentally friendly option for environmentally conscious laboratories and organizations. Optifit Tips, racks, and trays are designed for reuse to minimize waste and support conservation efforts. Simply autoclave your Optifit Tips and accessories for 20 minutes under 1 bar/100 kPa pressure at 121ºC. To responsibly dispose of Optifit Tips and accessories, either recycle them, or safely and conveniently incinerate them as energy waste.

Catalog

Sartorius Pipetting and Dispensing Products
en 6.2 MB

Dimensions

  • Dimensions WxDxH
    315 × 190 × 140 mm
  • Length
    150 mm

Features

  • Extended Length
    • No
    • Nein
    • No
    • No
    • Non
    • いいえ
    • Não
    • Нет
  • Wide Bore
    • No
    • Nein
    • No
    • No
    • Non
    • いいえ
    • Não
    • Нет

Product Information

  • Brand
    Optifit
  • Pack Size
    100
  • Packaging
    Bulk in box
  • Tip Type
    Non-filtered tips

Sterility

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile

Customers Also Purchased

Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
Safe-Cone Filter Standard Ø 6.73 mm, Pack of 50

Safe-Cone Filter Standard Ø 6.73 mm, Pack of 50

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
Proline® Plus Mechanical Pipette, Single Channel

Proline® Plus Mechanical Pipette, Single Channel

Learn More
Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
Biohit Midi Plus Controller, 1-100 ml

Biohit Midi Plus Controller, 1-100 ml

Learn More