Skip to content Skip to navigation menu

mLINE® Pipette 3-pack 20, 200 & 1000 µl

Multipacks combine a set of mLINE® or Proline® Plus single-channel mechanical pipettes with matching tip trays and useful accessories. This is a great bargain if you want to affordably replace your used mechanical pipettes!

Item no.:  LH-725662

Price:  $790.00

Availability (ex works):  For more information please log in

   

The mechanical pipette Multipacks offer an affordable option to get a set of quality pipettes with useful accessories in a convenient package of your choice. Whether you are renewing your existing pipettes or setting up a new pipetting station, these packs will fulfill your need. The Multipacks are available for both mLINE® and Proline® Plus mechanical pipettes. Sartorius' most advanced mechanical pipette family - the mLINE® - offers excellent ergonomics, performance and safety in manual pipetting. It is particularly designed for repetitive and long-lasting pipetting in order to prevent work related hand, arm and shoulder disorders or Repetitive Strain Injury (RSI). mLINE® is recommended by health and safety officers around the globe. It covers the full volume range of 0.1 µl to 10 ml and is available in single- and multichannel models.

  • Excellent ergonomics to protect from injuries with the exceptionnally light pipetting and tip ejection forces
  • High accuracy and precision, also in repetitive, long-lasting pipetting
  • Minimised risk of contamination with Safe-Cone Filters and full autoclavability
  • Increased safety with volume lock preventing accidental volume changes while pipetting
  • 20 µl, 200 µl and 1000 µl mLINE® mechanical pipettes, 1-channel
  • 200 µl x 2 and 1000 µl Optifit Tips, Single Tray
  • Calibration Tool / Tube Openers and Colour Coding Caps

Performance specifications

Cat. No. Channels Volume
Range (µl)
Increment
(µl)
Test
Volumes (µl)
Inacc.
(%)
Impr.
(%)
725010 1 0.1 - 3 0.002 3 / 1.5 / 0.3 1.3 / 2.40 / 10.00 0.80 / 1.60 / 6.00
725020 1 0.5 - 10 0.01 10 / 5 / 1 1.00 / 1.50 / 2.50 0.60 / 1.00 / 1.50
725030 1 2 -20 0.02 20 / 10 / 2 0.90 / 1.20 / 3.00 0.40 / 1.00 / 2.00
725050 1 10 - 100 0.10 100 / 50 / 10 0.80 / 1.00 / 2.00 0.15 / 0.40 / 1.00
725060 1 20 - 200 0.20 200 / 100 / 20 0.60 / 0.80 / 2.00 0.15 / 0.30 / 0.80
725070 1 100 - 1000 1.00 1000 / 500 / 100 0.60 / 0.60 / 1.00 0.20 / 0.20 / 0.40
725080 1 500 - 5000 10.0 5000 / 2500 / 500 0.50 / 0.60 / 2.00 0.20 / 0.30 / 0.60
725090 1 1 - 10 ml 20.0 10000 / 5000 / 1000 0.60 / 1.20 / 3.00 0.20 / 0.30 / 0.60
725120 8 0.5 - 10 0.01 10 / 5 / 1 1.50 / 2.50 / 4.00 1.00 / 2.50 / 4.00
725130 8 5 - 100 0.10 100 / 50 / 10 0.70 / 1.00 / 3.00 0.25 / 0.70 / 1.50
725140 8 30 - 300 0.20 300 / 150 / 30 0.60 / 1.00 / 2.00 0.25 / 0.50 / 1.00
725220 12 0.5 - 10 0.01 10 / 5 / 1 1.50 / 2.50 / 4.00 1.00 / 2.50 / 4.00
725230 12 5 - 100 0.10 100 / 50 / 10 0.70 / 1.00 / 3.00 0.25 / 0.70 / 1.50
725240 12 30 - 300 0.20 300 / 150 / 30 0.60 / 1.00 / 2.00 0.25 / 0.50 / 1.00

Brochure

mLINE® Multipacks 移液器组合装
zh 721.1 kB
mLINE® Pipette Multipacks (US and Canada)
en 493.4 kB
Pipeta mLINE® Multipacks
pt 494.4 kB
Multipacks mLINE®
fr 494.2 kB
Paquetes de pipetas mLINE® Multipacks
es 493.5 kB
mLINE® Multipacks 手動ピペット マルチパック
553.6 kB
Наборы mLINE® Multipack - от трех до пяти дозаторов в наборе
ru 500.3 kB
mLINE® Pipette Multipacks
ko 656.8 kB
mLINE® Pipette Multipacks
en 812.1 kB
宣传手册:mLINE®手动移液器
zh 299.2 kB
宣传手册:液体处理产品精简目录
zh 1.7 MB

Catalog

Sartorius Pipetting and Dispensing Products
en 6.2 MB

 

  • Accessories Included
    Stand included
  • Channels
    1
  • Pipette Type
    Mechanical pipettes, multipacks
  • Volume
    20 μl, 200 μl, 1,000 μl

 

  • Electrical / Battery item
    No
Optifit Tip, 10-1000 µl, wide bore tip, bulk in box

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 10-1000 µl, bulk in box

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

SafetySpace® Filter Tip Low Retention, 5-200 µl, single tray

$190.00

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Optifit Tip, 5-350 µl, bulk in box

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

SafetySpace® Filter Tip, 0.5-20 µl, single tray

$171.00

SafetySpace® filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique SafetySpace® between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

SafetySpace® Filter Tip Low Retention, 50-1000 µl, single tray

$190.00

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Optifit Tip, 5-350 µl, refill pack, pre-sterilized

$89.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip Low Retention, 10-1000 µl, single tray

$94.00

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Optifit Tip Low Retention, 0.5-200 µl, single tray

$83.00

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Optifit Tip, 0.5-200 µl, bulk in box

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 0.5-200 µl, single tray

$69.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 10-1000 µl, bulk in box

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 0.5-200 µl, refill tower

$41.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 5-350 µl, single tray

$71.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

SafetySpace® Filter Tip, 5-300 µl, single tray

$171.00

SafetySpace® filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique SafetySpace® between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

SafetySpace® Filter Tip, 50-1000 µl, single tray

$171.00

SafetySpace® filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique SafetySpace® between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

Optifit Tip, 10-1000 µl, wide bore tip, single tray

$71.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 10-1000 µl, wide bore tip, single tray, pre-sterilized

$94.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip Low Retention, 5-350 µl, refill tower

$70.00

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Optifit Tip Low Retention, 5-350 µl, single tray

$103.00

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

Optifit Tip, 5-350 µl, refill tower

$48.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 10-1000 µl, single tray

$69.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 0.5-200 µl, refill pack, pre-sterilized

$99.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 0.5-200 µl, single tray, pre-sterilized

$71.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 10-1000 µl, single tray, pre-sterilized

$88.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

SafetySpace® Filter Tip, 5-200 µl, single tray

$171.00

SafetySpace® filter tips produce repeatable results with Sartorius pipettes and eliminate the risk of your sample ever touching the filter. The unique SafetySpace® between the sample and the filter enables you to use the full volume of the tip with any pipetting mode.

Optifit Tip, 5-350 µl, single tray, pre-sterilized

$98.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit Tip, 10-1000 µl, refill pack

$41.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit tip 1000 WB, Flexibulk (480), 12

$22.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit tip 1000, Flexibulk (480), 12u/c

$22.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit tip 200, Flexibulk (960)

$36.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Optifit tip 350, Flexibulk (960), 16 u/c

$36.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Customers Also Purchased

SafetySpace® Filter Tip Low Retention, 0.5 - 20 µl, single tray

SafetySpace® Filter Tip Low Retention, 0.5 - 20 µl, single tray

Learn More
Optifit Tip Low Retention, 0.5-200 µl, refill tower

Optifit Tip Low Retention, 0.5-200 µl, refill tower

Learn More
Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
Optifit Tip, 10-1000 µl, refill pack, pre-sterilized

Optifit Tip, 10-1000 µl, refill pack, pre-sterilized

Learn More
Mline® Mechanical Pipette, 8 Channel

Mline® Mechanical Pipette, 8 Channel

Learn More
Picus® Electronic Pipette, 12 Channel

Picus® Electronic Pipette, 12 Channel

Learn More