Skip to content Skip to navigation menu

Choose your product

Narrow your results

Show more

Filter by product attributes

Show more

Pipettes | Pipette Tips (188)

Bottle Support, for bottles 75 – 120 mm, Silicone

$163.00

1 Piece

  • Can be used to help stabilize the bottle.
  • Fits to bottles with base width 75-120m.
  • Material: Silicone

Prospenser Plus Dispensing Head, 1.5 mm, Spiral

$101.00

1 Piece

- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 1.5mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)

Prospenser Plus Dispensing Head with luer lock, FEP/PP

$96.00

1 Piece

- Dispensing head with luer lock connector
- Fits to Prospenser Plus and Biotrate models
- Material FEP/PP (Fluorinated ethylene propylene and Polypropylene)

Prospenser Dispensing Head, Luer Lock, Polypropylene

$96.00

1 Piece

-Suitable for Prospenser 30ml and 60ml models
-Enables easy attachment of filters
- Material FEP/PP (Fluorinated ethylene propylene and Polypropylene)

Prospenser Aspiration Tube, 400 mm, 1 - 10 ml

$19.00

1 Piece

-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)

Prospenser Dispensing Head, Spiral, 1-10 ml

$96.00

1 Piece

-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)

Prospenser Dispensing Head, Luer Lock, PFA

$96.00

1 Piece

-Suitable for Prospenser 30ml and 60ml models
-Enables easy attachment of filters
- Material FEP/PFA (Fluorinated ethylene propylene and Perfluoroalkoxy alkane)

Prospenser Plus Dispensing Head with luer lock FEP/PFA

$134.00

1 Piece

- Dispensing head with luer lock connector
- Fits to Prospenser Plus and Biotrate models
- Material FEP/PFA (Fluorinated ethylene propylene and Perfluoroalkoxy alkane)

Aspiration Tube, 400 mm
Aspiration Tube, 400 mm
Item no.: LH-721679

$19.00

1 Piece

-Aspiration tube with threaded connector
-Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models
-Lenght 400mm
- Material FEP (Fluorinated ethylene propylene)

Biotrate UV-Protection Window, Brown

$20.00

1 Piece

  • Brown window to protect light sensitive media
  • Fits all Biotrate models

Prospenser Dispensing Head, Spiral, 30 - 60 ml

$101.00

1 Piece

-Flexible dispensing unit for Prospenser 30ml and 60ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)

Prospenser Plus Dispensing Head, 3.0 mm, Spiral

$101.00

1 Piece

- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)

Aspiration Tube, 310 mm
Aspiration Tube, 310 mm
Item no.: LH-721678

$15.00

1 Piece

  • Aspiration tube with threaded connector

  • Fits to all Prospenser Plus models, all Biotrate models, and 30ml and 60ml Prospenser models

  • Length 310mm

  • Material FEP (Fluorinated ethylene propylene)

Battery set for midi PLUS(3 units NiMH)

$91.00

1 Piece

The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.

Prospenser Aspiration Tube, 310 mm, 1 - 10 ml

$15.00

1 Piece

-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 310mm
- Material FEP (Fluorinated ethylene propylene)

Results per page: | |