Skip to content Skip to navigation menu

Biotrate Bottle-Top Dispenser, 0-30 ml

Sartorius bottle-top dispensers, Proline® Prospenser, Prospenser and Biotrate, are designed for trouble-free and reliable liquid dispensing directly from a supply bottle.

Item no.:  723054

   

The Biotrate digital burette and dispenser delivers accurate, precise and convenient bottle-top titration, as well as optimum operator safety. The rotating head and clear LCD display increase working reliability and comfort. Its liquid pathway is chemically resistant and autoclavable. Due to its life-time battery concept, there is no need for an electrical outlet. This feature makes Biotrate ideal for both laboratory and field-based analyses, where it can be easily moved from one place to another. The easy-to-use Prospenser bottle-top dispensers and Biotrate digital burette deliver trouble-free and reliable dispensing of liquids including strong acids, bases and solvents - directly from a supply bottle. All models are fitted with an anti-drip safety valve or a closure cap, a feature which guards against drips, when the bottle-top dispensers are not in use. A fine adjustment mechanism allows for even greater reproducibility for repeat dispensing.

Wide range of adapters included to fit most common bottle sizes.

  • Digital burette for convenient bottle-top titration
  • No need for an electrical outlet due to a life-time battery concept
  • Chemically resistant fluid pathway
  • Easy to calibrate and restore factory settings

Brochure

Sartorius 液体处理产品
zh 11.6 MB
Gamme Sartorius – Liquid Handling
fr 11.4 MB
Продукция компании Sartorius для дозирования жидкостей
ru 11.8 MB
Prodotti Sartorius per la manipolazione dei liquidi
it 11.2 MB

Catalog

Sartorius Liquid Handling Products
en 10.3 MB

Volumes

  • Volume
    0 – 30 mL

eShop Dynamic Attributes

  • Animal Components
    No
  • CSA Compliant
    No
  • Dispenser Type
    Bottle-Top Dispensers
  • Electrical / Battery item
    No
  • Harmonized Tariff Schedule
    8479.89.9700
  • Type
    Bottle Top

Customers Also Purchased

Midi Plus™ Pipetting Controller

Midi Plus™ Pipetting Controller

Learn More
Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
Optifit Tip Low Retention, 5-350 µl, refill tower

Optifit Tip Low Retention, 5-350 µl, refill tower

Learn More
Picus® Electronic Pipette, 8 Channel

Picus® Electronic Pipette, 8 Channel

Learn More
Proline® Prospenser, 5-50 ml

Proline® Prospenser, 5-50 ml

Learn More
Picus® Electronic Pipette, Single Channel

Picus® Electronic Pipette, Single Channel

Learn More
SafetySpace® Filter Tip, 50-1000 µl, Single Tray

SafetySpace® Filter Tip, 50-1000 µl, Single Tray

Learn More