Skip to content Skip to navigation menu

Prospenser Bottle-Top Dispensers

Prospenser is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

   

Choose your product

Products (1)

Proline® Prospenser, 5-50 ml
Type
Bottle Top
Volume
5 – 50 mL
Dispenser Type
Bottle-Top Dispensers

Prospenser - the premium bottle-top dispenser

  • Volume range from 0.2 to 60 ml
  • Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
  • The incremental volume setup ensures accurate and repeatable results
  • Smooth and light to operate
  • Easy to attach aspiration tube with a secure threaded connection
  • User-replaceable valves
  • Wide range of accessories
  • Fully autoclavable
  • Wide range of adapters included to fit most common bottle sizes

Application Note

Practical Tips for Choosing the Bottle-top Dispenser for Your Lab
en 257.0 kB

Datasheet

Datasheet Service LPS Calibration ISO-17025-Pipette DE NL
en 480.0 kB
Datasheet Service LPS Calibration ISO-17025-Pipette DE NL
de 491.2 kB
Datasheet Service LPS Calibration ISO-8655-Pipette
de 388.9 kB
Datasheet Service LPS Calibration ISO-8655-Pipette
en 386.0 kB
Datasheet Service LPS Preventative Maintenance Pipette
en 428.6 kB
Datasheet Service LPS Preventative Maintenance Pipette
de 436.0 kB