Low Retention Pipette Tips

Sartorius Low Retention Tips feature an extremely even and durable liquid-repellent surface for maximising your sample recovery and eliminating the loss of your expensive reagents. As a result, detergent-containing liquids with a low surface tension slide off easily from the inside surface of the tip, leaving very little residue behind.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (7)

  • SafetySpace® Filter Tip Low Retention, 5-300 µl, single tray
    Item no.
    LH-LF790301 Discontinued
    Delivery Condition
    Sterile
    Volume
    5 – 300 µL
    Packaging
    Single Tray
    Tip Type
    Low retention tips, filtered
  • SafetySpace® Filter Tip Low Retention, 50-1200 µl, single tray
    Item no.
    LH-LF791211 Discontinued
    Delivery Condition
    Sterile
    Volume
    50 – 1,200 µL
    Packaging
    Single Tray
    Tip Type
    Low retention tips, filtered
  • SafetySpace® Filter Tip Low Retention, 5-200 µl, single tray
    Item no.
    LH-LF790201 Discontinued
    Delivery Condition
    Sterile
    Volume
    5 – 200 µl
    Packaging
    Single Tray
    Tip Type
    Low retention tips, filtered
  • Optifit Tip Low Retention, Extended, 50-1200 µl, Single Tray
    Item no.
    LH-L791210 Discontinued
    Delivery Condition
    Non-Sterile
    Volume
    50 – 1,200 µL
    Packaging
    Single Tray
    Tip Type
    Low retention tips, non-filtered
  • Optifit Tip Low Retention, 50-1200 µl, single tray
    Item no.
    LH-L791200 Discontinued
    Delivery Condition
    Non-Sterile
    Volume
    50 – 1,200 µL
    Packaging
    Single Tray
    Tip Type
    Low retention tips, non-filtered
  • SafetySpace® Filter Tip Low Retention, 0.5 - 20 µl, single tray
    Item no.
    LH-LF790021 Discontinued
    Delivery Condition
    Sterile
    Volume
    0.5 – 20 µL
    Packaging
    Single Tray
    Tip Type
    Low retention tips, filtered
  • SafetySpace® Filter Tip Low Retention, 50-1000 µl, single tray
    Item no.
    LH-LF791001 Discontinued
    Delivery Condition
    Sterile
    Volume
    50 – 1,000 µL
    Packaging
    Single Tray
    Tip Type
    Low retention tips, filtered
  • Sartorius Low Retention Tips have an extremely even and durable liquid-repellent surface for optimising the flow of the liquid while dispensing, for optimum sample recovery. Liquids with low surface tension, like detergents, slide easily off of the inner surface of the tip, leaving very little residue behind. This Low Retention feature is thus very useful in the following applications, where such viscous, detergent containing, liquids are often pipetted: PCR, real-time PCR, cloning, SDS-PAGE and other nucleic acid or protein analysis methods.

    • Ergonomic and light tip attachment and ejection secured by tip compatibility with the Optiload feature of Sartorius pipettes
    • Environment friendly materials used in tips, trays and racks are 100% recyclable or can be incinerated as energy waste
    • Less waste by reusing the fully autoclavable (121 ºC, 20 min) tip racks with refill or bulk tips
    • Easy matching with a suitable Sartorius pipette with colour coded tip trays
    • Improved tip identification and traceability by informative rack labels indicating tip volume, product number, lot number and purity level

    Product Information

    • Brand
      Optifit