Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Pipette Calibration (7)

Multi-Channel Pipette Calibrator
Item no.
FSP12K
Line Voltage
100 – 240 V
Cubis® MPS pipette calibration balance 100 g|0,01 mg
Item no.
MPS105S
Brand
Cubis® MPS
Display
High-resolution color TFT, touch screen
Balance Type
Pipette calibration balance
Maximum Weighing Capacity
100 g
Cubis® MPS pipette calibration balance 6,1 g|0,001 mg
Item no.
MPS6.6S
Brand
Cubis® MPS
Display
High-resolution color TFT, touch screen
Balance Type
Pipette calibration balance
Maximum Weighing Capacity
6.1 g
ME Micro Balance
Item no.
ME36S Discontinued
Display
White LED backlit graphic
Maximum Weighing Capacity
31 g
Readability
0.001 mg
Minimum Sample Weight according to USP (optimal)
5 mg
Analytical balance, verified
Item no.
CPA225D-0CE Discontinued
Brand
CPA
Display
Backlit LCD (except CPA225D)
Maximum Weighing Capacity
220 g
Readability
0.01 | 0.1 mg
ME Micro Balance, Factory verified
Item no.
ME36S-0CE Discontinued
Display
White LED backlit graphic
Maximum Weighing Capacity
31 g
Readability
0.001 mg
Minimum Sample Weight according to USP (optimal)
5 mg
Pipette calibration balance 20g/1µg
Item no.
GPC26-CW Discontinued
Display
Liquid-crystal display, black and white
Maximum Weighing Capacity
20 g
Readability
0.001 mg
Draft Shield
None