Skip to content Skip to navigation menu

PMA Vision

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

 

* 24 Hours Turnaround Time

Choose your product

Products (4)

PMA.Vision Ex zone 1, 30 m | 98 ft (US,EU,UK)
Item no.
VIS1X4M1-C
Ex Approval/Zone
Ex zone 1
PMA.Vision Ex zone 1, 10 m | 33 ft (US,EU,UK)
Item no.
VIS1X2M1-C
Ex Approval/Zone
Ex zone 1
PMA.Vision Ex zone 1, 20 m (AU,ZA,BR)
Item no.
VIS1X3M2-C
Ex Approval/Zone
Ex zone 1
PMA.Vision Ex zone 1, 20 m | 65 ft (US,EU,UK)
Item no.
VIS1X3M1-C
Ex Approval/Zone
Ex zone 1

Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!

Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.

The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.

Design your processes forward-focused and economically - the PMA.Vision will inspire you.

  • No dedicated PC/Terminal in the mixing area needed
  • Smaller investment: Lower installation cost
  • Ease of installation-Simpler cabling
  • Easy to clean: Tempered edge-glass display and optional in-use protective covers
  • Mixing process does not need to be supported by color software
  • Mobile data processing

Brochure

PMA.Vision - The Connection to the Future
en 1.8 MB

Datasheet

PMA.Vision (model VIS1Y2)
en 142.9 kB

User Manual

PMA.Vision VIS1X - Installation Instructions — Paint-mixing Scales for Potentially Explosive Areas Zone 1
en 6.0 MB
PMA.Vision VIS1X - Paint-mixing Scale for Use in Potentially Explosive Atmospheres of Class I, Zone 1 and Class I, Division 1
en 10.3 MB
PMA.Vision VIS1Y - Paint-mixing Scale for Use in Potentially Explosive Atmospheres of Zone 2
en 10.2 MB

Product Information

  • Brand
    PMA.Vision