Choose your product
Products (0)
When you really need a simple, intuitive user interface for mixing paint and maximum accuracy for pouring in components accurately during the mixing process, the new PMA.Economy is the ideal solution.
Used as a stand-alone scale or connected over the optional interface for a PC or mixing system, the PMA.Economy will inspire you with its unique price | performance ratio. The scale’s large, backlit display enables users to easily read all weight values. This means all information is available at a glance. Large keys with positive click action let the user know when a key is pressed.
Rugged and reliable-overload and side impact protection enables this weighing system to withstand even the toughest environment conditions.
Naturally, all housing components of the PMA.Economy are resistant to solvents and thus easy to clean. The wrap-around design of the stainless steel pan protects the weighing system from dirt build-up and paint spillage.
- Large backlit display
- Exact weight values
- Keypad featuring a new design
- Solvent-resistant housing components
- Optional USB interface
- Service worldwide