Skip to content Skip to navigation menu

Paint Mixing Scale PMA.Quality for use in zone 1 (Class I, Div 1) hazardous areas with a weighing range of 7.5 kg and 0.1 g resolution (0.05 g up to a capacity of 999.95 g), RS232 interface, integrated recalculation function

The new paint-mixing scale series. Rugged, reliable and full-featured.

PMA.Quality sets new standards in operation, features and applications.

Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

Item no.:  PMA7501-X

Availability:  Discontinued

 

The new PMA.Quality paint-mixing scale from Sartorius sets new standards in operation, features and applications. Whether used as a stand-alone scale or connected to a PC or mixing system, the PMA.Quality has the winning features that only a genuine Sartorius paint-mixing scale can offer.

Its enhanced, large 14-segment display provides outstanding viewing quality for showing weights, color components and other information important to the body shop specialist. Even relatively long texts are easy and convenient to read thanks to the scale’s scrolling text function.

The display unit is backlit and tiltable, allowing easy adjustment to your viewing angle and thus ensuring excellent readouts even under poor lighting conditions. In addition, you can set up the display unit separately as dictated by space requirements.

  • Large 14-segment display
  • Scrolling text function
  • Especially for mixing under tough ambient conditions
  • Housing resistant to solvents
  • Protected against overload
  • Calculation by factor function (to mix fractional amounts)
  • Standard serial interface port

Brochure

PMA.Quality — La facilité de communiquer
fr 133.2 kB
j범據iJ웹配天平和쫓端 — 安全、快速、精觸
zh 2.7 MB
PMA.Quality — La facilité de communiquer
fr 128.8 kB

User Manual

Sartorius PMA.Quality - PMA7501|PMA7501-000W
zh 1.5 MB
Sartorius PMA.Quality — Modelo PMA7501-X | Modelo PMA7501-X
pl 3.8 MB
Sartorius PMA.Quality — Model PMA7501-Y | -Y00W | -Y00U — Electronic Paint-mixing Scale for Use in Zone 2 — Potentially Explosive Atmospheres
en 5.4 MB
Sartorius PMA.Quality — Modèle PMA7501-Y — Balance électronique pour peintures pour la zone 2
fr 5.5 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Electronic Paint-mixing Scales for Zone 1
en 4.6 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Elektronische Farbmischwaage für den Einsatz in explosionsgefährdeten Bereichen der Zone 1
de 4.9 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Balance électronique pour peintures pour la zone 1
fr 5.6 MB

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1
  • Protection Against Fire
    TÜV NORD CERT according to DIN VDE 0100-482:2003

Connections (Data)

  • Data Interface
    RS-232 9 Pin

Dimensions

  • Dimensions WxDxH
    233 × 340 × 385 mm
  • Weighing Pan Diameter
    ⌀ 233 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 5.0
  • Display
    Backlit 14-segment LCD
  • Readability
    0.05 g | 0.1 g
  • Recalculation Function
    Yes

General Specifications

  • External Calibration Weight
    5 kg | F2
  • Temperature Range
    0°C – +40°C

Operating Conditions

  • Maximum Power Consumption
    16 VA
  • Maximum Weighing Capacity
    999.95 g | 7.500 g

Power Requirements

  • Power Consumption
    • 8 VA, max. 16 VA
    • max. 16 VA
  • Power Requirements
    100 – 240 V

Product Information

  • Brand
    PMA.Quality
Explosion-protected power supply, for EU (without UK), installation outside hazardous areas/locations ATEX-konform:II (2) G (Eex ib) II C  (220-240V)

$620.00

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

Explosion-protected power supply, 110 V, for use in USA/Canada, for installation outside hazardous areas/locations FM-conform: Class I DIV 1 GR A,B,C,D

$410.00

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

Insulating plate
Item no.
69PM0117

Foil with key knobs
Item no.
69PM0073

Set of small parts
Item no.
69PM0087

Set of feet
Item no.
69PM0041

Lower platform plate
Item no.
69PM0040

Sticker (QUALITY.Ex)
Item no.
69PM0084

Display head
Item no.
69PM0075

weighing pan
Item no.
69PM0037

Main PCB (needs to be programed)

Customers Also Purchased

Grounding cable, 2 m (6.5 ft.)

Grounding cable, 2 m (6.5 ft.)

Learn More
In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

Learn More