Skip to content Skip to navigation menu

Paint-mixing scale for Ex zone 2

The new paint-mixing scale series. Rugged, reliable and full-featured.

PMA.Quality sets new standards in operation, features and applications.

Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

Item no.:  PMA7501-Y

Availability (ex works):  Discontinued

   

The new PMA.Quality paint-mixing scale from Sartorius sets new standards in operation, features and applications. Whether used as a stand-alone scale or connected to a PC or mixing system, the PMA.Quality has the winning features that only a genuine Sartorius paint-mixing scale can offer.

Its enhanced, large 14-segment display provides outstanding viewing quality for showing weights, color components and other information important to the body shop specialist. Even relatively long texts are easy and convenient to read thanks to the scale’s scrolling text function.

The display unit is backlit and tiltable, allowing easy adjustment to your viewing angle and thus ensuring excellent readouts even under poor lighting conditions. In addition, you can set up the display unit separately as dictated by space requirements.

  • Large 14-segment display
  • Scrolling text function
  • Especially for mixing under tough ambient conditions
  • Housing resistant to solvents
  • Protected against overload
  • Calculation by factor function (to mix fractional amounts)
  • Standard serial interface port

Brochure

PMA.Quality — La facilité de communiquer
fr 133.2 kB
j범據iJ웹配天平和쫓端 — 安全、快速、精觸
zh 2.7 MB
PMA.Quality — La facilité de communiquer
fr 128.8 kB

User Manual

Sartorius PMA.Quality - PMA7501|PMA7501-000W
zh 1.5 MB
Sartorius PMA.Quality — Modelo PMA7501-X | Modelo PMA7501-X
pl 3.8 MB
Sartorius PMA.Quality — Model PMA7501-Y | -Y00W | -Y00U — Electronic Paint-mixing Scale for Use in Zone 2 — Potentially Explosive Atmospheres
en 5.4 MB
Sartorius PMA.Quality — Modèle PMA7501-Y — Balance électronique pour peintures pour la zone 2
fr 5.5 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Electronic Paint-mixing Scales for Zone 1
en 4.6 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Balance électronique pour peintures pour la zone 1
fr 5.6 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Elektronische Farbmischwaage für den Einsatz in explosionsgefährdeten Bereichen der Zone 1
de 4.9 MB

 

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 5.0
  • Data Interface
    RS-232 9 Pin
  • Display
    Backlit 14-segment LCD
  • External Calibration Weight
    5 kg | F2
  • Maximum Power Consumption
    16 VA
  • Maximum Weighing Capacity
    999.95 g | 7.500 g
  • Power Consumption
    • 8 VA, max. 16 VA
    • max. 16 VA
  • Power Requirements
    100 – 240 V
  • Readability
    0.05 g | 0.1 g
  • Recalculation Function
    Yes
  • Temperature Range
    0°C – +40°C
  • Weighing Pan Diameter
    ⌀ 233 mm

 

  • Dimensions WxDxH
    233 × 340 × 385 mm
  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 2
  • Protection Against Fire
    TÜV NORD CERT according to DIN VDE 0100-482:2003
In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

$30.00

These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

In-use cover for round PMA.Quality weighing pan (Package Contents 10 pcs)

$47.00

These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

External calibration weight 5 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Insulating plate
Insulating plate
Item no.: 69PM0117

$27.00

main pcb (needs to be programmed)

$290.00

Display head
Display head
Item no.: 69PM0075

$490.00

Set of feet
Set of feet
Item no.: 69PM0041

$29.00

Sticker (QUALITY.Ex)
Sticker (QUALITY.Ex)
Item no.: 69PM0084

Lower platform plate
Lower platform plate
Item no.: 69PM0040

$200.00

Set of small parts
Set of small parts
Item no.: 69PM0087

$66.00

weighing pan
weighing pan
Item no.: 69PM0037

$188.00

Foil with key knobs
Foil with key knobs
Item no.: 69PM0073

$63.00

Customers Also Purchased

Grounding cable, 2 m (6.5 ft.)

Grounding cable, 2 m (6.5 ft.)

Learn More