Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Paint Mixing Solutions (83)

PMA.Evolution Ex zone 1, 20 m | 65 ft (US,EU,UK) incl. covers
Brand
PMA.Evolution
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
PMA.HD Ex zone 1, 10 m
PMA.HD Ex zone 1, 10 m
Item no.: LAB1X2
Brand
PMA.HD
Dimensions
8.3 inch × 11.6 inch × 10.3 inch
Maximum Weighing Capacity
2,200 g
Ex Approval/Zone
Ex zone 1
PMA.Vision Ex zone 1, 30 m | 98 ft (US,EU,UK)
Brand
PMA.Vision
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
PMA.Evolution Ex zone 1, 10 m (AU,ZA,BR) incl. covers
Brand
PMA.Evolution
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
PMA.HD Standard
PMA.HD Standard
Item no.: SPO1S1
Brand
PMA.HD
Dimensions
8.3 inch × 11.6 inch × 10.3 inch
Maximum Weighing Capacity
2,200 g
Ex Approval/Zone
Non ex
PMA.Vision Ex zone 2, 20 m (IN,KR,CN)
Brand
PMA.Vision
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 2
PMA.Evolution Ex zone 1, 10 m | 33 ft (US,EU,UK) incl. covers
Brand
PMA.Evolution
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
TopMix Ex-Link converter with built-in power supply

$2,400.00

Brand
TopMIX
Paint mixing scale USB, for Ex zone 2
Paint mixing scale USB, for Ex zone 2
Item no.: PMA7501-Y00U Discontinued
Brand
PMA.Quality
Electronic weigh cell
Electronic weigh cell
Item no.: PMA7501-000W Discontinued

The new paint-mixing scale series. Rugged, reliable and full-featured. PMA.Quality sets new standards in operation, features and applications. Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

Electronic weigh cell for Ex zone 1
Electronic weigh cell for Ex zone 1
Item no.: PMA7501-X00W Discontinued

The new paint-mixing scale series. Rugged, reliable and full-featured. PMA.Quality sets new standards in operation, features and applications. Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

Ex-link converter for PMA.Evolution|PMA.HD Ex zone 1 (Class I, Div 1)

$965.00

1 Piece
Brand
PMA.Evolution
Paint Mixing Scale
Paint Mixing Scale
Item no.: PMA7501-000GL Discontinued
Brand
PMA.Net
High-resolution paint-mixing scale
High-resolution paint-mixing scale
Item no.: PMA7501H Discontinued

The new paint-mixing scale series. Rugged, reliable and full-featured. PMA.Quality sets new standards in operation, features and applications. Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

Results per page: | |