Skip to content Skip to navigation menu

PMA Vision

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

   

Choose your product

Products (1)

PMA.Vision Ex zone 2, 20 m (IN,KR,CN)
Cable Length
20 m
Ex Approval/Zone
Ex zone 2
Results per page: | |

Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!

Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.

The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.

Design your processes forward-focused and economically - the PMA.Vision will inspire you.

  • No dedicated PC/Terminal in the mixing area needed
  • Smaller investment: Lower installation cost
  • Ease of installation-Simpler cabling
  • Easy to clean: Tempered edge-glass display and optional in-use protective covers
  • Mixing process does not need to be supported by color software
  • Mobile data processing

Brochure

PMA.Vision - La connexion vers le Futur
fr 3.3 MB
PMA.Vision - The Connection to the Future
en 3.3 MB
PMA.Vision - Die Mischstation
de 3.4 MB
PMA.Vision - La Conexión con el Futuro
es 3.3 MB
宣传手册:实验室称重产品精简目录
zh 9.9 MB

Datasheet

PMA.Vision (model VIS1Y2)
en 142.9 kB

User Manual

PMA.Vision VIS1X - Installation Instructions — Paint-mixing Scales for Potentially Explosive Areas Zone 1
en 6.0 MB
PMA.Vision VIS1Y - Installation Instructions — Paint-mixing Scales for Potentially Explosive Areas Zone 2
pl 6.7 MB
PMA.Vision VIS1X - Весы для смешивания красок для применения в потенциально взрывоопасных атмосферах зоны 1
ru 10.8 MB
PMA.Vision VIS1X - Paint-mixing Scale for Use in Potentially Explosive Atmospheres of Class I, Zone 1 and Class I, Division 1
en 10.3 MB
PMA.Vision VIS1X - Farbmischwaage für den Einsatz in explosionsgefährdeten Bereichen der Zone 1
de 10.2 MB
PMA.Vision VIS1X - 油漆调配天平用于潜在爆炸区域1区
zh 6.5 MB
PMA.Vision VIS1Y - Весы для смешивания красок для применения в потенциально взрывоопасных атмосферах зоны 2
ru 10.8 MB
PMA.Vision VIS1X - Balança de Mistura de Tinta para Uso em Atmosferas Potencialmente Explosivas da Zona 2
pt 11.0 MB
PMA.Vision VIS1Y - Paint-mixing Scale for Use in Potentially Explosive Atmospheres of Zone 2
en 10.2 MB
PMA.Vision VIS1Y - Farbmischwaage für den Einsatz in explosionsgefährdeten Bereichen der Zone 2
de 10.1 MB
PMA.Vision VIS1Y - 油漆调配天平用于潜在爆炸区域2区
zh 4.8 MB

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More