Skip to content Skip to navigation menu

WZ2P-CW Weighing cell 0.5/1/2g-1/2/5µg

High resolution OEM-weigh cell with a resolution / readability of up to 0.001 mg. The device features an automatic weighing system, based on electromagnetic force compensation technology and a load receptor with overload protection. Furthermore, calibration weights are integrated. The high resolution OEM-weigh cell consists of two components. This allows for fast warm-up due to the separation of weighing system and electronics.

Item no.:  WZ2P-CW

Availability:  Discontinued

   

High resolution OEM-weigh cell with a resolution / readability of up to 0.001 mg. The device features an automatic weighing system, based on electromagnetic force compensation technology and a load receptor with overload protection. Furthermore, calibration weights are integrated. The high resolution OEM-weigh cell consists of two components. This allows for fast warm-up due to the separation of weighing system and electronics.

Operating Conditions

  • Maximum Weighing Capacity
    0.5 g – 2.1 g

eShop Dynamic Attributes

  • Repeatability
    ≤± 0.002 mg - ≤ ± 0.004 mg
Display for WZA and WZ with CE-Mark

Connecting cable
Connecting cable
Item no.: 69W00051

Glass Disk Over Level Bubble
Glass Disk Over Level Bubble
Item no.: 69A20071

Main PCB (needs to be programmed)

levelling screw
levelling screw
Item no.: 69B12116

coupling band
coupling band
Item no.: 69CP0177

drive, compl.
drive, compl.
Item no.: 69CP0142

Data output D-SUB, 25 pins
Data output D-SUB, 25 pins
Item no.: 69LP0017

Power socket, compl.
Power socket, compl.
Item no.: 69LP0018

weighing pan
weighing pan
Item no.: 69CP0147

Pan shaft
Pan shaft
Item no.: 69CP0144

level indicator
level indicator
Item no.: 69B12133