Skip to content Skip to navigation menu

OEM Weigh Cells

   

Choose your product

Narrow your results

Filter by product attributes

Products (26)

Weighing Cell
Weighing Cell
Item no.: WZA26-HC

$18,810.00

1 Piece

Weighing Cell

Weighing cell WZA26-CW, 20g/0,001mg
Weighing cell WZA26-CW, 20g/0,001mg
Item no.: WZA26-CW Discontinued

WZ2P-CW Weighing cell 0.5/1/2g-1/2/5µg
WZ2P-CW Weighing cell 0.5/1/2g-1/2/5µg
Item no.: WZ2P-CW Discontinued
Maximum Weighing Capacity
0.5 g – 2.1 g
Repeatability
≤± 0.002 mg - ≤ ± 0.004 mg
Explosion Protected Weigh Cell 6,200 g x 0.01 g

$7,805.00

1 Piece
Maximum Weighing Capacity
6,200 g
Repeatability
≤± 0.01 g
Readability
0.01 g
The Basic series 50 g x 0.1 mg

$4,475.00

1 Piece

The Basic series 50 g x 0,1 mg